Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search
IR Bullet
IR Bullet Camera - ONVIF  

HBW4PER2 - Network WDR 4 MP IR Bullet Camera, 1/3" CMOS, 2.7–13.5 mm MFZ, 4 IR LEDs, PoE, H.265+

HBW4PER1 - Network WDR 4 MP IR Bullet Camera, 1/3" CMOS, 3.6 mm Fixed, 18 IR LEDs, PoE, H.265+

HBD2PER1 - Network TDN 1080p IR Bullet Camera, 1/2.9" CMOS, 3.6 mm Fixed, 18 IR LEDs, PoE, H.265+

HBL6GR2 - 6 MP IR Bullet Camera

HBD8PR1 - 8 MP (4K) IR Bullet IP Cameras

HBW2PR1 / HBW4PR1 - TDN WDR IR Bullet Camera

HBD8GR1 - 12 MP (4K Ultra HD) IR Bullet IP Cameras

HBW2PR2 / HBW4PR2 - Performance Series IP 2MP / 4 MP IR MFZ True Day/Night Indoor/Outdoor Bullet

HBL2GR1/HBW2GR1/ HBW2GR3/HBW4GR1 - WDR IR Rugged IP Bullet Cameras

Product Search

Search by product name