Honeywell Security UK



Quick Links

Contact Us
Where to Buy
Case Studies

Fusion IV Rev B DVR Series

Fusion IV Rev C DVR Series
Bridging The Gap Between Analogue And IP


The Fusion IV RevC hybrid DVR Series sets a new standard for recording. Expanding beyond the analogue DVR role, Fusion IV bridges the gap between DVRs and NVRs; it is a full featured hybrid digital recording system. The system is designed to record, search and transmit up to 32 channeljavascript:void(0)s of analogue or IP video sources, up to 16 channels of audio and is remotely accessed using single site or powerful multi-site software.

Benefits of the system include significantly expanded support for digital video sources; including IP cameras, network encoders and megapixel cameras. Fusion IV offers up to 32 channels of hybrid (analogue and/or IP) camera support. H.264 implementation provides superior video quality with small file sizes for improved performance across a network. Furthermore, H.264 is now a standard compression option for all cameras recorded on the DVR.

The Fusion IV RevC hardware enhancements ensure efficient multi-tasking of simultaneous operations including network cameras, megapixel cameras, remote access and more. Dual video ports include DVI-D/VGA and HDMI. Relying on the Windows® 7 64bit embedded operating system, it provides enhanced network security and firewall protection with dual onboard Gigabit network connections supported. The front panel provides easy access to the standard DVD-RW drive, dual USB 3.0 and USB 2.0 ports and the four fieldreplaceable hard drives.

Market Opportunities

Global market adoption of IP and megapixel camera technologies drive the need for new surveillance capabilities offered by the Fusion IV DVR. Supporting both analogue and IP cameras, Fusion IV is ideal for systems requiring transition to IP to maximise the cost-savings benefits associated with IP networking. Additional benefits are realised for systems adding new capabilities such as unparalleled image clarity using high definition and megapixel cameras. Applications include educational, municipal and corporate campus environments, large retail and hotels or resorts.



  • Analogue and IP recording up to 32 channels
  • Global recording rates up to 400ips at CIF and D1 resolution PAL
  • Recording resolutions up to 720 × 576 (D1)
  • HDMI and DVI-D/VGA ports for local video viewing
  • Available with 16 and 32 looping video inputs
  • Internal storage capacity from 2 TB to 16 TB
  • 16 sensor inputs and 16 control outputs
  • Optional multiplexed or switched spot outputs
  • 16 channels of audio input, model dependant
  • Dual 10/100/1000 gigabit network cards on board
  • Keyboard control of camera selection and PTZ control
  • Windows® 7 64 bit embedded operating system
  • Hybrid operation for analogue/IP camera mix based on DVR model -16/32 channel video input
  • ONVIF Profile S support
  • HRDP-Fusion mobile App for iPhone/iPod & HRDP- Fusion HD mobile App for iPad and for Android devices are available
  • User software included with each DVR:
    Fusion Server Software - Local user interface
    HFRVS Remote Software - Connect to a single DVR
    HFVMS Remote Management Software - Connect to multiple DVRs
  • Dynamic DNS support
  • Microsoft® Active Directory integration
  • Smart Motion, Preview and Index Searches
  • Integrated camera discovery protocol
  • Integrated POS/ATM/access control with WIN-PAK®
  • Powerful API available for third party software integration

Product Documentation

Title   Size Date
Data Sheets
Fusion IV Rev C DVR Series Data Sheet 523.34 KB 05/08/15
Ordering Information

Product Search

Search by product name