Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5816OD Outdoor Wireless Contact/Transmitter

5816OD

Description

Honeywell’s robust 5816OD is a weatherproof, waterresistant outdoor wireless transmitter that provides excellent detection and performance in extreme temperatures. It operates in temperatures from -40˚ F to 150˚ F (-40˚ C to +66˚ C), (100% RH). The 5816OD also contains two unique zones. The first loop is a normally closed circuit contact that can have external devices wired directly to it. The second loop is a built-in magnetic reed switch that can be used to protect gates, sheds, detached garages or any other outdoor area with an exit/entry point. It is also an ideal way to protect outdoor equipment when using outdoor rated magnetic pull apart contacts. With its dark gray housing, the 5816OD blends well with most outdoor surroundings and can be custom-painted* to match its mounting surface.

*Recommended Paints: Krylon® "Fusion for Plastic", Rust-Oleum® "Plastic" and Dupli-Color® "Vinyl & Fabric Coating" All trademarks are properties of their respective owners

Features

  • Weather-proof and water-resistant housing makes it ideal for harsh outdoor climates -40º F to 150º F (-40º C to +66º C), (100% RH)
  • Maximum magnet gap 1.75" on wood, vinyl and non-metallic surfaces and 1.25" on steel to facilitate easier installation
  • Two long life AA lithium batteries, easily replaceable
  • Built-in reed switch contact loop
  • Built-in wired closed contact loop (for use with external devices)
  • Tamper protection-removal of front cover and transmitter from mounting plate
  • Screw mountable
  • Stainless steel or nylon cable tie mountable (ties not included)
  • Magnet and magnet spacer included
  • Paintable plastic housing to match any surface

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 320.73 KB 05/14/2018
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5816OD Data Sheet PDF 260.93 KB 10/07/2011
5816OD Data Sheet - French PDF 288.54 KB 01/10/2013
Outdoor Wireless Protection Dealer Mailer PDF 115.50 KB 10/07/2011
5816OD Top Reasons PDF 50.64 KB 10/07/2011
Wireless Outdoor Protection End User Brochure PDF 376.58 KB 08/27/2013
5816OD FAQ sheet PDF 34.54 KB 10/07/2011
5816OD Outside Sensors Application Guide PDF 1051.13 KB 03/18/2013
Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
Getting the Most Out of Your Security System - Commercial PDF 274.98 KB 07/18/2016
Ordering Information

Part No. Description
5816OD Outdoor Wireless Residential/Commercial Contact/Transmitter

Advertisements
Full Coverage AdFull Coverage - Outdoor Wireless Sensors
View as PDF  Advertisement

Product Search

Search by product name