Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Tuxedo Touch

Tuxedo Touch™
Security and Home/Business Controller

Description

Honeywell’s Tuxedo Touch is a 7", high-resolution graphic touchscreen and controller that integrates security with home and business automation. It provides opportunities to capture new prospects and markets by seamlessly integrating security with voice commands, video viewing and recording, and the ability to control Z-Wave® enabled thermostats, lights, locks and shades. This versatile product is the perfect way to differentiate your business and safeguard your accounts.

Consumers can now utilize groundbreaking voice control in everyday living. By speaking commands such as “leaving the house” or “returning home”, users can perform a range of tasks, such as arming their systems, adjusting Z-Wave enabled thermostats, controlling lights, locking doors and more.

With Honeywell Total Connect™ Remote Services, users can also view cameras, control their security system, lights, locks and thermostats, and receive event-driven email and video alerts remotely—a great opportunity for additional RMR.

Features

  • Centralized control of:
    – Security system
    – Video cameras
    – Z-Wave enabled devices: thermostats, lights, locks, shades
  • Built-in web server allows for local control of the system through any Wi-Fi® enabled device (smartphone, iPad®, iPhone®, PC, Internet TV, etc.)
  • Built-in Z-Wave controller allows for 232 Z-Wave devices (check compatibility chart for specific devices)
  • Connect up to 32 MPEG4, H.264 or Onvif format IP cameras and view up to four cameras directly on the Tuxedo Touch display or locally on Wi-Fi enabled devices (check compatibility chart for specified cameras)
  • Supports Honeywell’s low-light IP camera (iPCAM-WL) that allows for a better viewing experience in low light and dark areas
  • Control system devices and actions by speaking specific voice commands
    – Wake Up
    – Returning Home
    – Bed Time
    – Evening
    – Leaving The House
    – Cameras
  • Remote software updates can automatically be sent to any field-installed Tuxedo Touch controllers connected to the Internet
  • Video viewing and recording
    – Record two-minute videos from any system camera and view right on the Tuxedo Touch display or Wi-Fi enabled devices (15 seconds pre-event and 1:45 post event)
    – Recording can be done manually or set as a scene to activate based on a specific day, time or event
    – Recording capacity is based on size of the SD card
  • 7" widescreen color display
    – 16M colors and 800 x 480 resolution
  • Customize up to 30 scenes to have system devices act based on time, day or system events
  • Sunset/Sunrise – Scenes automatically update based on sunset/sunrise times/changes
  • Group similar devices (all locks, all cameras, etc.) to reduce programming time and complexity when creating customized scenes
  • Option for Wi-Fi or Cat5/Ethernet to connect to the premises LAN
  • Supports VISTA Intelligent Programming (VIP)
  • View local weather directly on the Tuxedo Touch controller
  • Available in two colors (white and silver)
  • Embedded sales and training videos
    – Tuxedo Touch sales video
    – Programming Z-Wave devices
    – Programming Z-Wave scenes
    – How to use web server for local Wi-Fi enabled devices
    – How to customize homescreen for dealer, digital picture frame and video viewer
    – How to install and program IP cameras
  • Honeywell Total Connect Remote Services compatible
  • Visit the Tuxedo Touch™ dealer toolkit at http://www.tuxedotouchtoolkit.com/ for more information about the following:
    – All compatible Z-Wave devices
    – All compatible IP cameras
    – All compatible tablets/Wi-Fi enabled devices
    – Training videos
    – Sales/introductory videos
    – Product literature and images
    – Latest software revision for manual downloading

*iPhone and iPad are registered trademarks of Apple® Inc. All other trademarks are properties of their respective owners.

Product Documentation


Title   Size Date
Ads
Tuxedo Touch - the big picture 286.36 KB 07/02/14
Connected Business End-user Brochure PDF 365.52 KB 05/22/2015
Graphic Touchscreen Keypad PDF 524.07 KB 06/07/2013
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Serene Homes Case Study PDF 1356.51 KB 03/04/2016
Tuxedo Touch Commercial End User French Canadian Brochure PDF 887.76 KB 06/22/2015
Tuxedo Touch Commercial End User Portuguese Brochure PDF 919.54 KB 08/06/2015
Tuxedo Touch Commercial End User Spanish Brochure PDF 905.15 KB 08/06/2015
Tuxedo Touch Commercial End-user Brochure PDF 1663.14 KB 03/30/2017
Tuxedo Touch Dealer Portuguese Brochure PDF 881.52 KB 09/26/2014
Tuxedo Touch Dealer Spanish Brochure PDF 867.88 KB 04/09/2014
Tuxedo Touch Direct Mailer PDF 548.05 KB 11/04/2016
Tuxedo Touch Residential End User French Canadian Brochure PDF 852.56 KB 01/09/2015
Tuxedo Touch Residential End User Portuguese Brochure PDF 912.78 KB 08/06/2015
Tuxedo Touch Residential End User Spanish Brochure PDF 912.24 KB 08/06/2015
Tuxedo Touch Residential End-user Brochure PDF 1799.71 KB 03/16/2017
Tuxedo, Sensor and Accessories PDF 466.20 KB 09/19/2013
VISTA Plus Series Information for Security Dealers PDF 1294.74 KB 07/02/2015
Welcome Home Brochure PDF 443.03 KB 07/27/2016
Cartão de Referência Rápida SIA CP-01 PDF 30.10 KB 09/10/2013
CP01 Quick Refference Chart PDF 40.48 KB 10/17/2011
Honeywell Total Connect Compatibility Chart PDF 52.42 KB 10/02/2017
Supported Routers PDF 104.01 KB 08/05/2015
Training Video list PDF 327.59 KB 06/12/2018
Tuxedo Touch and VAM Z-Wave Compatibility Chart PDF 102.06 KB 03/21/2016
VISTA Home and Business Control Solutions Comparison Chart PDF 176.88 KB 06/02/2016
VISTA Home and Business Control Solutions Comparison Chart - French Canadian PDF 146.10 KB 06/22/2015
VISTA Home and Business Control Solutions Comparison Chart - Portuguese PDF 174.01 KB 11/07/2014
VISTA Home and Business Control Solutions Comparison Chart - Spanish PDF 170.79 KB 11/07/2014
Z-Wave Multi-Product Compatibility Chart PDF 34.49 KB 03/09/2017
Tuxedo Touch Data Sheet PDF 132.48 KB 06/22/2016
Tuxedo Touch Data Sheet - Portuguese PDF 359.99 KB 11/07/2014
Tuxedo Touch Data Sheet - Spanish PDF 358.31 KB 11/07/2014
Tuxedo Touch French Canadian Data Sheet PDF 317.69 KB 01/09/2015
Tuxedo Guía del usuario PDF 5698.69 KB 09/10/2013
Tuxedo Guia do usuário PDF 5666.59 KB 09/10/2013
Tuxedo Guide de l’utilisateur PDF 5650.21 KB 09/10/2013
TuxWifi Home Automation System Full User Guide PDF 3729.17 KB 09/20/2016
TuxWifi Home Automation System Quick User Guide PDF 1475.65 KB 09/20/2016
Business Control Solutions PDF 269.10 KB 07/27/2016
Connected Buildings Tri-fold PDF 269.10 KB 07/27/2016
Connected Home Tri-fold PDF 258.14 KB 08/01/2016
Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
Getting the Most Out of Your Security System - Commercial PDF 274.98 KB 07/18/2016
Introductory Guide to Z-Wave Technology PDF 236.86 KB 07/18/2016
Tuxedo Touch HVAC Partner Letter PDF 28.65 KB 02/02/2012
Tuxedo Touch Kwikset Tri-fold PDF 446.28 KB 10/15/2012
Tuxedo Touch Support Training Videos PDF 38.71 KB 02/02/2012
Ordering Information

Part No. Description
TUXWIFIW Color Graphic Voice Touchscreen Security Keypad and Home/Business Controller with Integrated Wi-Fi® (White)
TUXWIFIS Color Graphic Voice Touchscreen Security Keypad and Home/Business Controller with Integrated Wi-Fi (Silver)
ZWSTAT Z-Wave® Thermostat
iPCAM-WL Wired/Wireless Indoor Low-Light IP Camera (White)
iPCAM-WO Wired/Wireless Outdoor IP Camera (White)
WG-1103 (CM) /
WG-3103 (CMP)
Genesis Series Cable (Standard Four-wire Connection)
WG-1133 (FT4) /
WG-3103 (FT6)
Genesis Series Cable (Standard Four-wire Connection) - Canada

Advertisements
the big pictureTuxedo Touch - the big picture
View as PDF  Advertisement
View the Video

Tuxedo Touch

 

Product Search

Search by product name

 

Where to Buy

ADI - Buy Now

Award