Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

WAVE2EX

Description

Piezo Sounder

  • For use when auxiliary current is limited - has a selectable current/sound pressure option with current as low as 60mA while still producing 100db. 106db/110mA with high-output
  • Patented case design fits single gang electrical box or wall plate
  • Snap-open hinged case cover for faster installation
  • Corner or ceiling mounting with no additional brackets or hardware
  • Channeled case back for convenient wiring access
  • Easy terminal block wire connections

Features

Hinged PIRThe Wave's unique snap-open HINGED CASE DESIGN- an industry first for sounders - allows for installation without disassembly

Recessed Wave 2F The Wave-F speaker and Wave 2F siren can be RECESSED in a standard double gang electrical box

 

TERMINAL STRIP - no soldering or splicing required

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 320.73 KB 05/14/2018
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
Ordering Information

Part No. Description
Wave 8 ohms/15 watt speaker
Wave-F Flush mount. 8 ohms/15 watt speaker
Wave2 Two-tone siren
Wave2F Flush mount two-tone siren
Wave4 Two-tone siren

Product Search

Search by product name

 

Support Materials

WAVE2EX Dimensions