Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

LYNX Touch L7000

LYNX Touch 7000

Control System

Honeywell Total Connect

Description

Honeywell’s LYNX Touch 7000 control system features a bright, 7" full-color touchscreen with graphic icons and intuitive prompts for easy operation. It features on-screen video, Z-Wave® automation capabilities, advanced alarm communications, garage door notification and control, tornado alerts for U.S. and Canadian residents, and remote software upgradeability.

LYNX Touch 7000 is designed for broadband cellular communications. The Wi-Fi® module offers the lowest cost alarm communications (including two-way voice) and remote services solution – saving installation time and reducing monthly operating costs.

Honeywell’s LYNX Connect app provides consumers with the ability to use an iOS or Androiddevice to view video and operate the system on premises.

The Z-Wave connectivity module lets installers integrate security, lighting, thermostats, water valves and more – for local and remote control. With Honeywell Total Connect® Remote Services, users can control security, thermostats, lighting, locks, receive alerts and more from most smartphones, tablets and computers.

Features

System Features

  • 7" color graphic touchscreen
    - Resolution 800 x 480 pixels
    - 16.7 million colors
    - Intuitive easy-to-use touchscreen interface
    - Easy to understand icons
    - Menu driven navigation
    - Quick, accurate programming
    - Two dedicated keys for easy access to the home screen and emergency functions
  • On-premises video viewing
    - Integrated video: System supports up to four cameras, which can be displayed individually or in a quad configuration on the touchscreen. Works with compatible Honeywell Total Connect Video products only (iPCAM-PT, iPCAM-WO, iPCAM-WI2/B, ACU).
  • Wi-Fi support
    - Alarm communication to AlarmNet® and lifestyle messaging via the user’s Internet connection
    - Two-way voice over Wi-Fi
    - Enables the LYNX Connect iOS app (available on iTunes®) and the app for Android (available on Google Play)
  • Integrated Z-Wave provides control and integration of:
    - Thermostats
    - Water valves
    - Door locks
    - Sirens
    - Lighting
    - Scenes, schedules and rules
    - Local, automatic and remote control via Honeywell Total Connect
  • Push/Pull content through Honeywell Total Connect
    - Weather available in Fahrenheit or Celsius (one day or five day forecasts)
    - Emergency alerts (tornadoes) – requires Honeywell Total Connect with Information Services Package
    - Dealer/Central station messages (payments due, sales opportunities, community news)
    - End-user requests for sales or service
  • Advanced Protection Logic technology
    – With APL enabled, the alarm can be reported even if the system is tampered with during the entry and communications delay times. APL can be selected when using a Honeywell GSM, CDMA* or IP communicator.
  • Voice announcement of system and zone status
  • Family message center (for user recorded messages)
  • Works with Honeywell Total Connect
    - Remote control of security, garage doors and Z-Wave devices
    - Selected event notifications
  • Voice chime by zone
  • 10 selectable chime tones
  • Automatic stay arming
  • 48 user codes (Installer, Master, plus 46 Secondary, including Duress and Guest)
  • Three panic functions
  • Wall or desk mount
  • Viewable event log stores up to 256 events
  • Exit error feature (detects difference between an actual alarm and exit alarm caused by leaving a door open after the exit delay expires)
  • Case tamper
  • RF jam detection
  • Quick Exit feature provides users with an exit delay after arming their system
  • Night Stay and Silent Exit modes
  • Hinged cover for easy installation
  • Real-time clock display
  • Garage Door Function
    - Up to four garage doors per system
    - Unique garage door icon
    - View and monitor garage door status
    - Auto-secure feature
    - Remote notification via Honeywell Total Connect
    - Garage door control*
    - Automatically control door via scenes, rules and schedules
    - Locally open/close garage door from touchscreen or compatible mobile device
    - Remotely open/close garage door via Honeywell Total Connect

Local Mobility

  • LYNX Connect† iOS app and app for Android
    - Same functions and GUI as the L7000

Zones and Devices

  • One hardwired zone
  • Wireless zones – 80 programmable plus 24 dedicated to keyfobs
  • Supports wireless bidirectional keypads
  • Internal GSM or CDMA radio option
  • Wi-Fi module option
  • ILP5 Internet module option
  • Programmable trigger output

*CDMA is available in USA only.
**Requires 5877GDPK, consisting of the 5877 Relay Receiver and Z-Wave Strobe/Sounder. Not compatible with certain garage doors and garage door openers. Garage door control must have working entrapment protection. See installation instructions for details.
†LYNX Connect apps are available for a nominal fee in Apple® iTunes® Store or Google Play Store. All trademarks are property of their respective owners.


Integrated Z-Wave® Support

  • Up to four thermostats (HVAC system or battery powered) with 1°F and 0.5° C set points
  • Six door locks
    – Jammed locks reported to Honeywell Total Connect® Remote Services
  • 40 devices (lights, switches and lamp modules)
  • 20 scenes
  • 20 rules (event-based actions)
  • 20 schedules (time-based actions)
  • Sunrise/sunset lighting control
  • Randomized lighting control

Wi-Fi®

  • IEEE 802.11 B/G/N radio
  • Supports alarm reportingv
  • Supports two-way voice over GSM, CDMA or Wi-Fi
  • LYNX Connect app supports up to four mobile iOS and Android devices

Communications

  • Broadband only – GSM, CDMA, Wi-Fi or IP
  • GSM radio – protocol supports AT&T and Rogers™ networks
  • CDMA radio - protocol supports Verizon® network
  • ADEMCO® Contact ID Reporting (four digit account numbers)
  • SIA Format Reporting
  • Internet central station communication with L5100-WIFI or ILP5 module
  • GSM or CDMA cellular central station communication with internal GSM or CDMA radio
  • Selection for primary communication path when using dual paths
  • Touch activated radio registration
  • Radio signal strength display
  • Two-way voice communication over IP/Wi-Fi, GSM or CDMA
  • Honeywell Total Connect ready

Alarm Output

  • Built-in 85 dB sounder with voice siren
  • Steady output for burglary/panic
  • Temporal pulse output for fire and carbon monoxide alarms
  • Long range radio/audio alarm verification

Programming

  • Options stored in EEROM
  • Can be uploaded, downloaded or controlled via IBM-compatible computer using Compass Downloader software and GSM, CDMA, Wi-Fi or IP communications module
  • Intuitive programming interface reduces time and mistakes
  • Programming options selected from allowable list
  • Contextual options, defaults and pre-fills for faster set-up

Listings

  • UL 985, UL 1023, UL 1635
  • CAN/ULC-S545, CAN/ULC- Subject-C1023
  • ANSI/SIA CP-01-2010

System Power

  • Primary power: plug-in power supply, 110VAC to 9VDC, 2.7A output 300-04705V1 or 300-04065V1 (300-04063V1 in Canada)
  • Four or 24-hour backup battery: rechargeable nickel-metal hydride battery pack rated at 7.2Vdc
  • Operating temperature: 32°F – 122°F (0°C – 50°C )

Dimensions (approx)
7.5" H x 9.5" W x 2.0" D (19.1cm H x 24.1cm W x 5.1cm D)

Product Documentation


Title   Size Date
Ads
LYNX Touch 7000 - the big picture 234.16 KB 08/05/14
AlarmNet 360 Dealer Brochure PDF 1204.75 KB 03/16/2018
AlarmNet 360 Dealer Brochure - French PDF 512.97 KB 04/13/2018
Alarmnet 360 Web and Mobile Features Chart PDF 54.23 KB 04/05/2018
Alarmnet 360 Web and Mobile Features Chart - French PDF 44.83 KB 05/10/2017
Connected Business End-user Brochure PDF 365.52 KB 05/22/2015
Honeywell Control Panels Feature Charts PDF 249.57 KB 02/14/2018
Honeywell Control Panels Feature Charts - Portuguese PDF 141.33 KB 05/26/2016
Honeywell Total Connect Compatibility Chart PDF 52.42 KB 10/02/2017
Training Video list PDF 327.59 KB 06/12/2018
Z-Wave Multi-Product Compatibility Chart PDF 34.49 KB 03/09/2017
Cellular Antennas Data Sheet PDF 109.80 KB 05/25/2018
LTE Radios Family Data Sheet PDF 917.68 KB 05/28/2018
LYNX Touch 7000 Data Sheet PDF 130.67 KB 05/02/2017
LYNX Touch 7000 Data Sheet - French PDF 86.51 KB 03/03/2015
LYNX Touch 7000 Data Sheet - Portuguese PDF 90.90 KB 03/03/2015
LYNX Touch 7000 Data Sheet - Spanish PDF 136.67 KB 03/03/2015
LYNX Touch Z-Wave Compatibility Chart PDF 631.28 KB 04/14/2016
Lynx Touch Z-Wave Compatibility Chart - French PDF 623.72 KB 11/23/2016
Can a Z-wave Siren Sound for Chime when a zone is faulted? PDF 84.48 KB 03/15/2017
Can I program the panel to Disarm when enter the code into the Z-Wave lock? PDF 80.60 KB 04/13/2012
L7000 Guia do Usuário PDF 4707.60 KB 05/27/2015
L7000 Guide de l’utilisateur PDF 10176.80 KB 05/18/2015
L7000 Home Automation Quick Guide PDF 508.42 KB 05/05/2015
L7000 User Guide PDF 1801.08 KB 12/16/2016
L7000 User Quick Guide PDF 356.87 KB 12/01/2016
CDMA-L57 Dealer Sell Sheet - Available in USA only PDF 724.10 KB 06/17/2016
Connected Buildings Tri-fold PDF 269.10 KB 07/27/2016
Connected Home End-User Brochure PDF 690.06 KB 10/25/2017
Connected Home Tri-fold PDF 258.14 KB 08/01/2016
Introductory Guide to Z-Wave Technology PDF 236.86 KB 07/18/2016
LYNX Touch 7000 Commercial End-user Sell Sheet PDF 2102.51 KB 05/20/2016
LYNX Touch 7000 Commercial End-user Sell Sheet - French PDF 445.53 KB 05/11/2015
LYNX Touch 7000 Commercial End-user Sell Sheet - Portuguese PDF 443.22 KB 05/11/2015
LYNX Touch 7000 Commercial End-user Sell Sheet - Spanish PDF 441.36 KB 05/11/2015
LYNX Touch 7000 Die-cut PDF 1659.15 KB 05/17/2016
LYNX Touch 7000 Die-cut - French PDF 4204.50 KB 07/04/2018
LYNX Touch 7000 Residential End-user Sell Sheet PDF 713.00 KB 04/21/2016
LYNX Touch 7000 Residential End-user Sell Sheet - French PDF 506.09 KB 05/11/2015
LYNX Touch 7000 Residential End-user Sell Sheet - Portuguese PDF 478.88 KB 05/11/2015
LYNX Touch 7000 Residential End-user Sell Sheet - Spanish PDF 478.16 KB 05/11/2015
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer PDF 156.00 KB 10/16/2015
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer - French PDF 65.63 KB 11/29/2016
LYNX Touch and Honeywell Total Connect Video Compatibility Flyer - Spanish PDF 109.39 KB 11/30/2015
LYNX Touch Comparison Chart PDF 179.66 KB 07/14/2016
LYNX Touch Comparison Chart - French PDF 112.72 KB 11/16/2015
LYNX Touch Comparison Chart - Portuguese PDF 116.14 KB 03/13/2015
LYNX Touch Comparison Chart - Spanish PDF 91.86 KB 11/12/2015
LYNX Touch Features Diagram PDF 1074.44 KB 07/13/2016
LYNX Touch Features Diagram - French PDF 524.74 KB 06/13/2018
LYNX Touch Features Diagram - Portuguese PDF 838.93 KB 09/24/2014
LYNX Touch Features Diagram - Spanish PDF 596.86 KB 11/12/2015
LYNX Touch Garage Door End-user Brochure PDF 544.97 KB 07/08/2016
LYNX Touch Garage Door End-user Brochure - French PDF 256.90 KB 07/05/2016
LYNX Touch Garage Door End-user Brochure - Spanish PDF 521.69 KB 11/30/2015
T6 Pro Z-Wave Dealer Information Sell Sheet PDF 1529.89 KB 06/21/2018
All Training Opportunities Available to Dealers PDF 464.80 KB 06/02/2016
Ordering Information

Part No. Description
L7000 LYNX Touch 7000 Control System
L7000-CN LYNX Touch Control System with English/ French Languages (Canada)
L7000-24 LYNX Touch with 24-hour Battery
L5100-WIFI Wi-Fi IP Communication Module for L7000 (can be used with internal GSM radio)
L5100-ZWAVE Z-Wave® Control Module for L7000
L7000DM Desk Mount for LYNX Touch
CDMA-L57 Internal CDMA Radio with Two-way Voice Support
3GL Internal GSM Radio with Two-way Voice Support
3GLC Internal GSM Radio with Two-way Voice Support (Canada)
ILP5 Internal Internet Communicator (cannot be used with internal GSM radio)
LT-CABLE LYNX Family Power Cord
LYNXRCHKIT-SHA 24-hour Backup Battery for L7000 and Internal GSM Radio
LYNXRCHKIT-SC Four-hour Backup Battery for L7000 and Internal GSM Radio
5877GDPK Relay Receiver and Siren/Strobe (includes 5877 Relay Receiver and Z-Wave Strobe/Sounder)
5822T Tilt Sensor Transmitter (for garage door status monitoring; works locally and with Honeywell Total Connect)
ACU Wired/Wireless Analog Converter Unit
IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT2A Wired/Wireless IP Camera with Pan/ Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera

Advertisements
the big pictureLYNX Touch 7000 - the big picture
View as PDF  Advertisement
View the Video

LYNX Touch 7000 - Click to view the video

 

Product Search

Search by product name

 

Awards