Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

ACU

ACU

Description

Honeywell Total Connect Video Solutions are part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video, keep tabs on vehicles and assets* and receive important email and video alerts on everyday smart devices. They provide dealers with an excellent way to earn RMR, especially when combined with I-View Now™ video alarm verification (VAV)—a patented, cloud-based central station video interface that lets monitoring personnel view video clips to see what caused an alarm to help ensure that emergency responders have the information they need prior to arrival onsite.

Wired/Wireless IP Cameras are easy to install and feature a compact, portable design. Honeywell’s WAP-PLUS (Wireless Access Point) provides secure, wireless networking ability (Wi-Fi<sup>®</sup>) in iPCAM installations. It connects easily to a port on a router and is configured with iPCAMs using Wi-Fi Protected Setup (WPS).

Honeywell’s WREX (Wi-Fi Repeater Extender) is designed to enhance connectivity within a wireless Wi-Fi network, letting dealers expand the number of locations where they can install IP cameras. Configuration is easy with a push-button WPS (Wi-Fi Protected Setup) and available wired Ethernet connection. Wi-Fi signal strength bars and diagnostic screens help installers diagnose range issues.

*Honeywell Total Connect Tracking Services is available in the U.S. only.

Features

General

  • Indicators – Power; Active; Network
  • Button – Reset/WPS
  • Connectors
    – Ethernet, RJ45 connector
    – Composite video input, BNC connector
    – Composite video output (loop out), BNC connector
    – Reset buttonr
    – DC power jack
  • Housing structure – Aluminum body and panels with wall mount kits
  • Dimensions – 1.18" H x 3.54" W x 5.51" L
  • Weight – 0.77 lbs. (350g)
  • Operating temperature – 32°F to 104°F (0°C to 40°C)
  • Humidity – 10-80%
  • Power – 12VDC
Hardware
  • High quality analog TV decoder supporting NTSC and PAL standard
  • Provides MPEG4 Simple Profile
  • LAN – 10/100 Base TX Ethernet with auto-MDIX
  • Hardware 128-bit AES and 64-bit DES/3DES data encrytion
Firmware
  • Supports motion detection by analyzing video stream
  • Image controls – Auto White Balance (AWB), Auto Gain Control (AGC), Sharpness, Image Quality, Time Stamp and Text Overlay
Video
  • Compression – MPEG-4 SP; MJPEG
  • Resolution
    – 640 x 480
    – Up to 30 FPS
  • Video Controls – NTSC/PAL auto detect
  • Video Streaming – Simultaneous MPEG-4 and MJPEG 3GPP/ISMA compatible
  • Video storage of up to 500MB of video clips
Alerts*
  • Motion detection – Four detection areas with individual sensitivity
  • Email alert
Network
  • Ethernet – 10/100 Base T, Auto-MDIX
  • Wireless – IEEE 802.11 b/g/n
Processors and Memory
  • SoC – ARM9 (500 MHz)
  • RAM – 64 MB
  • Flash – 8 MB
Compliance
  • CE
  • FCC
  • UL (Power Supply)
Accessories
  • Power Supply – 12V/1A, 100-240 VAC
  • Quick Installation Guide
    *With Total Connect Remote Services subscription.

Product Documentation


Title   Size Date
ACU Camera Kits PDF 227.16 KB 09/16/2011
Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
Next Gen Honeywell Total Connect Video Residential End-User Brochure - French PDF 800.62 KB 08/25/2017
Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 545.77 KB 12/01/2017
Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 758.45 KB 12/01/2017
Total Connect Remote Services Dealer Brochure PDF 3148.91 KB 12/15/2017
Total Connect Remote Services Dealer Brochure - French PDF 2557.64 KB 08/25/2017
Total Connect Remote Services Dealer Overview Brochure PDF 2743.69 KB 11/07/2016
Total Connect Remote Services Dealer Overview Brochure - French PDF 2316.34 KB 07/25/2017
Total Connect Remote Services Dealer Overview Brochure - Portuguese PDF 1216.06 KB 01/20/2017
Total Connect Remote Services Dealer Overview Brochure - Spanish PDF 1216.06 KB 01/20/2017
Total Connect Video Cameras and Acc PDF 426.01 KB 07/18/2016
Total Connect Video Cameras and Acc - French PDF 1444.00 KB 02/21/2017
Total Connect Video Cameras and Acc(Canada) PDF 1448.85 KB 06/07/2013
Total Connect Video Cameras and Acc(Spanish) PDF 546.12 KB 02/28/2012
Total Connect Video Solutions End-user Tri-fold - Portuguese PDF 241.47 KB 01/20/2017
Total Connect Video Solutions End-user Tri-fold - Spanish PDF 240.34 KB 01/18/2017
Total Connect Video Solutions Data Sheet PDF 337.17 KB 05/04/2017
Total Connect Video Solutions Data Sheet - French PDF 466.95 KB 11/21/2016
Total Connect Video Solutions Data Sheet - Portuguese PDF 437.81 KB 05/02/2016
Total Connect Video Solutions Data Sheet - Spanish PDF 436.42 KB 03/03/2016
ACU FAQs PDF 48.26 KB 09/16/2011
Total Connect Video Solutions FAQs PDF 249.49 KB 05/09/2017
ACU Postcard PDF 152.09 KB 09/16/2011
Elder Wellness Solutions Sell Sheet PDF 436.61 KB 07/25/2017
Elder Wellness Solutions Sell Sheet - French PDF 441.82 KB 08/25/2017
Honeywell Total Connect Remote Services Apps Tri-fold PDF 400.50 KB 12/01/2017
Honeywell Total Connect Remote Services Apps Tri-fold - French PDF 413.40 KB 08/25/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Portuguese PDF 315.87 KB 01/18/2017
Honeywell Total Connect Remote Services Apps Tri-fold - Spanish PDF 315.78 KB 01/17/2017
Pet Solutions Sell Sheet PDF 373.21 KB 07/25/2017
Pet Solutions Sell Sheet - French PDF 374.07 KB 08/25/2017
Total Connect Remote Services End-user Tri-fold PDF 517.83 KB 12/07/2017
Total Connect Remote Services End-user Tri-fold - French PDF 485.58 KB 11/15/2017
Total Connect Remote Services End-user Tri-fold - Portuguese PDF 193.45 KB 01/20/2017
Total Connect Remote Services End-user Tri-fold - Spanish PDF 192.34 KB 01/17/2017
Total Connect Residential Bill Stuffer PDF 271.38 KB 07/25/2017
Total Connect Residential Bill Stuffer - Canada English PDF 214.83 KB 12/18/2017
Total Connect Residential Bill Stuffer - French PDF 202.27 KB 11/15/2017
Total Connect Residential Bill Stuffer - Portuguese PDF 184.16 KB 01/18/2017
Total Connect Residential Bill Stuffer - Spanish PDF 183.21 KB 01/17/2017
Ordering Information

Part No. Description
IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
IPCAM-PT2A Wired/Wireless Indoor IP Camera with
Pan/Tilt Ability
IPCAM-WO Wired/Wireless Color Outdoor IP Camera
WAP-PLUS Wireless Access Point
WREX Wi-Fi® Repeater Extender
ACU Wired/Wireless Analog Converter Unit

Product Search

Search by product name

 

Support Materials

ACU Diagram

IP Video Connectivity

Click to enlarge