Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IPCAM-PT

iPCAM-PT2A
Wired/Wireless Indoor IP Camera With Pan/Tilt Ability

Description

Honeywell Total Connect Video Solutions are part of Honeywell Total Connect Remote Services, which let consumers control their security and automation systems, view live video, keep tabs on vehicles and assets* and receive important email and video alerts on everyday smart devices. They provide dealers with an excellent way to earn RMR, especially when combined with I-View Now™ video alarm verification (VAV)—a patented, cloud-based central station video interface that lets monitoring personnel view video clips to see what caused an alarm to help ensure that emergency responders have the information they need prior to arrival onsite.

Wired/Wireless IP Cameras are easy to install and feature a compact, portable design. Honeywell’s WAP-PLUS (Wireless Access Point) provides secure, wireless networking ability (Wi-Fi<sup>®</sup>) in iPCAM installations. It connects easily to a port on a router and is configured with iPCAMs using Wi-Fi Protected Setup (WPS).

Honeywell’s WREX (Wi-Fi Repeater Extender) is designed to enhance connectivity within a wireless Wi-Fi network, letting dealers expand the number of locations where they can install IP cameras. Configuration is easy with a push-button WPS (Wi-Fi Protected Setup) and available wired Ethernet connection. Wi-Fi signal strength bars and diagnostic screens help installers diagnose range issues.

*Honeywell Total Connect Tracking Services is available in the U.S. only.

Features

Video

  • Image Sensor – CMOS ¼” VGA & HD compatible resolution
  • LENS – Fix Focus Lens F2.0, Effective range: Diagonal View Angle: 55.8° (Horizontal=46.8°, Vertical=35.8° )
  • Compression – H.264, MPEG-4 SP, M-JPEG
  • Resolution – 1280x720 capable, VGA, QVGA, QQVGA
  • Frame Rate – Up to 30 fps
  • Image Control – Brightness, Sharpness, White Balance, Contrast
  • Video storage of up to 500MB of video clips
  • Pan/Tilt
    • Pan Range – Pan Range 320° (Left 160° - Right 160°)
    • Tilt Range – Tilt Range 120° (Up 90° - Down 30°)
    Wireless (RC8061)
    • Standard – IEEE 802.11N/b/g
    • Encryptions – WEP 64/128 bit, WPA/WPA2 Personal
    Hardware
    • LED and Button – LED: Power, Active, Network/ Button: WPS, Reset
    • Connector Ethernet – RJ-45 for Ethernet, DC Power Jack, 3.5mm Jack for Audio Out, One D/I and One D/O
    • Motion Sensor – Sensitivity Distance: 5 M
    • Bright Light LED – White light LED x 4/up to 15 ft
    • Privacy Button – Privacy button for video enable/ disable
    • Power Adapter – 12V/1A, 100-240VAC
    • Certification – CE, FCC/Power Supply: UL
    • Dimensions – 5.7” H x 3.8” W x 3.1” D
    • Weight – 1.5 lbs.
    • Operating Temperature – 23°F – 122°F (-5°C – 50°C)

  • Product Documentation


    Title   Size Date
    Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
    Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 545.77 KB 12/01/2017
    Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 758.45 KB 12/01/2017
    Total Connect Remote Services Dealer Brochure PDF 3148.91 KB 12/15/2017
    Total Connect Remote Services Dealer Brochure - French PDF 2557.64 KB 08/25/2017
    Total Connect Remote Services Dealer Overview Brochure PDF 2743.69 KB 11/07/2016
    Total Connect Remote Services Dealer Overview Brochure - French PDF 2316.34 KB 07/25/2017
    Total Connect Remote Services Dealer Overview Brochure - Portuguese PDF 1216.06 KB 01/20/2017
    Total Connect Remote Services Dealer Overview Brochure - Spanish PDF 1216.06 KB 01/20/2017
    Total Connect Video Cameras and Acc PDF 426.01 KB 07/18/2016
    Total Connect Video Cameras and Acc - French PDF 1444.00 KB 02/21/2017
    Total Connect Video Cameras and Acc(Canada) PDF 1448.85 KB 06/07/2013
    Total Connect Video Cameras and Acc(Spanish) PDF 546.12 KB 02/28/2012
    Total Connect Video Services Residential Brochure - French PDF 800.62 KB 08/25/2017
    Total Connect Video Solutions End-user Tri-fold - Portuguese PDF 241.47 KB 01/20/2017
    Total Connect Video Solutions End-user Tri-fold - Spanish PDF 240.34 KB 01/18/2017
    Total Connect Residential Bill Stuffer - Spanish PDF 183.21 KB 01/17/2017
    Total Connect Video Solutions Data Sheet PDF 337.17 KB 05/04/2017
    Total Connect Video Solutions Data Sheet - French PDF 466.95 KB 11/21/2016
    Total Connect Video Solutions Data Sheet - Portuguese PDF 437.81 KB 05/02/2016
    Total Connect Video Solutions Data Sheet - Spanish PDF 436.42 KB 03/03/2016
    Can the power cables on Alarmnet IP Cameras be extended? PDF 23.45 KB 01/14/2013
    Total Connect Video Solutions FAQs PDF 249.49 KB 05/09/2017
    IP Camera Help Guide PDF 766.61 KB 05/10/2012
    Elder Wellness Solutions Sell Sheet PDF 436.61 KB 07/25/2017
    Elder Wellness Solutions Sell Sheet - French PDF 441.82 KB 08/25/2017
    Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
    Getting the Most Out of Your Security System - Commercial PDF 274.98 KB 07/18/2016
    Honeywell Total Connect Remote Services Apps Tri-fold PDF 400.50 KB 12/01/2017
    Honeywell Total Connect Remote Services Apps Tri-fold - French PDF 413.40 KB 08/25/2017
    Honeywell Total Connect Remote Services Apps Tri-fold - Portuguese PDF 315.87 KB 01/18/2017
    Honeywell Total Connect Remote Services Apps Tri-fold - Spanish PDF 315.78 KB 01/17/2017
    IP Video Connectivity Diagram PDF 543.60 KB 04/21/2015
    Pet Solutions Sell Sheet PDF 373.21 KB 07/25/2017
    Total Connect Remote Services End-user Tri-fold PDF 517.83 KB 12/07/2017
    Total Connect Remote Services End-user Tri-fold - French PDF 485.58 KB 11/15/2017
    Total Connect Remote Services End-user Tri-fold - Portuguese PDF 193.45 KB 01/20/2017
    Total Connect Remote Services End-user Tri-fold - Spanish PDF 192.34 KB 01/17/2017
    Total Connect Residential Bill Stuffer PDF 271.38 KB 07/25/2017
    Total Connect Residential Bill Stuffer - French PDF 202.27 KB 11/15/2017
    Total Connect Residential Bill Stuffer - Portuguese PDF 184.16 KB 01/18/2017
    Ordering Information

    Part No. Description
    IPCAM-WL Wired/Wireless Indoor Low-Light IP Camera
    IPCAM-PT2A Wired/Wireless Indoor IP Camera with
    Pan/Tilt Ability
    IPCAM-WO Wired/Wireless Color Outdoor IP Camera
    WAP-PLUS Wireless Access Point
    WREX Wi-Fi® Repeater Extender
    ACU Wired/Wireless Analog Converter Unit

    Product Search

    Search by product name

     

    IP Video Connectivity

    Click to enlarge