Honeywell Security Eastern Europe

CONTACT & SUPPORT  |  WORLDWIDE  

 Search
Galaxy Flex Series
Galaxy Flex Series  

Honeywell’s Galaxy® Flex control panel series is a fully integrated intruder and access control security solution that brings a new level of ease and flexibility to small to medium sized, Grade 2 security systems. Galaxy Flex’s three feature rich panel options are based on a modular design that allows full customisation to meet specific needs.

Based on the tried and trusted Galaxy® technology, Flex is scalable and compatible with the Galaxy Dimension control panel range so that installers have a single, familiar range of panels to meet the needs of the smallest to the largest security installations.




Galaxy Flex 20 - Galaxy Flex FX020 control panel - NEW and improved V3.1 firmware

Galaxy Flex 50 - Galaxy Flex FX050 control panel - NEW and improved V3.1 firmware

Galaxy Flex 100 - Galaxy Flex FX100 control panel - NEW and improved V3.1 firmware

Product Search

Search by product name