Honeywell Security Eastern Europe

CONTACT & SUPPORT  |  WORLDWIDE  

 Search

Galaxy Flex

Galaxy Flex 100
Galaxy Flex FX100 control panel - NEW and improved V3.1 firmware

Description

Galaxy Flex FX100 control panel
Galaxy Flex 100 (FX100) is a highly competitive integrated intruder and access control security solution for mid sized security systems. It offers up to 100 zones and all the functionality of Galaxy Dimension in a Security Grade 2 control panel. FX100 is fully hybrid panel and its modular design provides the option for both radio and communications modules to be housed inside the panel as well as offering expansion options to meet specific customer needs now and into the future.

Features

  • Alarm verification by image sequence
    – ISN3010B4 records around 100 images at 640 x 352 pixels
    – Up to 35 images per sequence with 10 image pre-alarm memory
    – Images received by Honeywell PE alarm receiver
  • Multiple communications options
    GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
  • Mobile App
    Remotely access and manage your Galaxy Flex system, anytime, anywhere using the GX Remote Control Mobile App. Available to download from iTunes or Google Play
  • Flexible expansion
    Up to 100 wired or wireless zones Up to 98 users Up to 98 wireless key fobs Protecting up to eight groups
  • Door control
    Up to four door controllers (DCMs) controlling up to eight doors Access event log records up to 1000 events Compatible with most Wiegand readers
  • Part set functionality
    Night set mode allows easy configuration for residential applications
  • Up to 4 annual holiday and 4 weekly schedules available
  • Firmware version V3
    Includes alarm verification with video, delivering improved communications
  • Three user interfaces
    MK8 and traditional MK7 keypads/proxes, remote access with Mobile App any time, any where
  • Three Box sizes with power options
    Range of boxes to suit different installation needs with 1A or 2A power supplies
  • Resettable fuses (PTCs)
    Integrated resettable fuses for auxiliary power supply and battery
  • Auto-detect function for faster installation
    System automatically recognises when modules are added/removed from system when auto-detect mode is enabled
  • One comprehensive range
    A choice of wired and wireless intrusion and environmental detectors
  • Full compliance
    Tested by a third party to meet EN50131, PD6662:2010, BS8243:2010, Security Grade 2, Environmental Class II standards. Great variety of zone wiring: Double Balanced, End of Line circuit, choice of Resistance Values and Normally Closed Loop Wiring

Product Documentation


Title   Size Date
Data Sheets
Galaxy Flex Datasheet 3.81 MB 09/03/15
Galaxy Flex V1 Datasheet 962.98 KB 22/10/12
Brochures
Galaxy Flex End User Brochure 1.05 MB 09/03/15
Galaxy® Range Comparison Chart 521.47 KB 06/06/13
Galaxy® User Interfaces Brochure 1.01 MB 31/08/11
GX Remote Control - Galaxy® Mobile App 2.49 MB 21/05/15
Visual Verification Brochure 1.3 MB 21/04/14
Manuals
Galaxy Flex Quick User Guide 84.96 KB 10/06/15
Galaxy Flex User Guide 260.29 KB 10/06/15
Other Resources
Galaxy Flex architecture chart 1011.1 KB 12/12/11
Ordering Information

Part No. Description
C007-M-E2 Galaxy Flex FX100 Medium box, 1A
C007-L-E2 Galaxy Flex FX100 Large box, 2A

View the Video

Click here to view

Product Search

Search by product name