HRDPX16 H.264 DVR

 Ordering Information  Product Literature  Advertisement

HRDP H.264 DVR Series

The HRDPX16 Performance Series DVR offers a high ips recording rate combined with a feature set comparable to many high-end embedded DVRs—but at a much lower price!

HRDPX16 supports continuous, event, and combined continuous/event recording and is configurable per channel. Upon detection of motion, HRDPX can automatically boost the ips recording rate to capture additional details of the scene. In addition to recording at a rate of up to 400 ips PAL, HRDPX16 supports high-end capabilities such as Remote-View (app for Apple iPhone®) for remote view of live video, user-friendly front panel control, mouse operation, IR remote control, a Set-up Wizard for fast and easy DVR set-up, graphical search engines to quickly find the video evidence, an internal DVD-RW and two USB ports for copying evidence to portable media. Once video evidence is located, the user can save video clips to the PC and/or to portable media such as a USB stick using Remote Software. A viewer executable is included with each clip that eliminates the need to install a viewer separately on the PC used to view the clip.

HRDPX16 can be remotely accessed by system administrators and other DVR clients using a PC via web browser or via the powerful Remote Software included with each unit. The advanced feature set of the Remote Software allows the administrator to configure, update, and operate the DVR from a central location. The ability to configure the unit remotely and download software updates from a central site saves time and money by reducing the need for periodic site visits. System operators can have individual privileges enabled or denied for functions such as live view, playback, backup, and PTZ control. E-mail notifications can be set up to alert a system administrator of DVR operational status conditions and site status notifications upon detection of motion or in the event of sensor activity.

Market Opportunities
Supporting an advanced feature set and low pricing, HRDPX16 is ideal for a wide variety of surveillance applications including government, retail, financial, warehouse, and educational facilities. HRDPX16 is well suited to support applications requiring high image per second recording such as law enforcement installations and capturing maximum detail for building entrances and exits.

In addition to Remote Software, remote access using the web browser opens up many new application possibilities for HRDPX16. Business owners on the move in today’s highly mobile society can check up on their businesses from virtually any location using a PC with a web browser and Internet access.

Features

  • 16 looping video inputs
  • 4 audio inputs, 1 audio output
  • Continuous recording during playback and during transmitting to remote site
  • Mouse control via front panel
  • Built-in DVD-RW drive and two USB 2.0 ports
  • Records up to 400 images per second PAL
  • PTZ dome control for a wide variety of protocols
  • Remote-View iPhone app for remote access of live video
  • Remote access through web browser and/or Remote Software, LAN/WAN (internal NIC), and DSL (remote access software included)
  • Self-diagnostics with automatic notification including hard disk drive S.M.A.R.T. protocol
  • Infrared remote control included
  • Embedded Linux OS — OS embedded in flash


Ordering Information   Back to Top


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
app-solutely advertisementHRDP H.264 DVR Series - app-solutely
View as PDF  Advertisement
Product Search