Honeywell Video’s HXCT16X Colour Multiplexer combines the best of
today’s technology with superior functionality to bring you a versatile
multiplexer that can easily be configured to meet your specific installation
requirements.
The Triplex HXCT16X will simultaneously view, record and play back
16 camera inputs. The Multiplexer displays the cameras in a variety of views as
well as four user-definable formats. In addition to the main monitor, the HXCT16X
supports four separate spot monitors, which can be selected to display a
specific camera, the entire sequence of cameras, or a user sequence.
In addition to the unit’s convenient front panel controls, the
HXCT16X’s user-friendly, mouse driven, on-screen menus make setup and operation
quicker and easier than ever before. Easy-to-program features, such as video
motion detection, alarm detection, day/night settings for each camera, and
processing of alarm events can be set up on screen using a standard PS2 mouse
(included). The familiar mousedriven functionality also allows changes, such as
display formats, to be made easily.
The HXCT16X advanced features bring powerful, integrated solutions
to your video system. Features like video motion detection, time synchronisation
of multiple multiplexers, flexible alarm processing and enhanced picture
processing provide unparalleled image quality and unsurpassed performance.
The HXCT16X can be controlled remotely with a PC, or with the
RapidView AKJX8A or HJZTPX Dome/Multiplexer Controller. The HXCT16X is part of
Honeywell Video’s family of multiplexers featuring products of exceptional value
and performance for everyday use. Features:
-
Convenient operation using a PS2 mouse (included) or front
panel controls
-
User-friendly menu structure for simplified operation and
programming
-
Main monitor plus four individual spot (auxiliary) monitor
outputs
-
Simultaneous recording, playback and viewing
-
Programmable vector-base motion detection with 256 target
(16x16) grid per camera
-
RS232 or RS485 control
-
Alarm input per camera, selectable polarity
-
Supervisor code plus four user codes
-
Programmable day and night motion detection
schedules
-
Multi lingual setup menus
-
Digital zoom (1x – 32x)
-
Capable of decoding tapes from many multiplexers
-
On-screen display includes time, date, alarm status,
video loss and camera title
-
Multi-format decoding of major manufacturers’ multiplexers,
including: GYYR, Javelin, Panasonic, Sony and
others. |