|
|
HMLCD17LX L-Series LCD Monitor |
 |
 |
|
|
 |
 |
 |

Honeywell’s HMLCD17LX LCD monitor is designed specifically for the
security industry to provide high resolution display of computer signals and/or
composite video. The combination of robust features, good performance, and
exceptional value comes together to deliver excellent video in a variety of
applications. Because they consume less power, last longer, and generate
less heat than convention CRT monitors, LCD monitors are more cost-effective
over long term use.
This 17-inch monitor has a colour LCD panel
with a thin film transfer (TFT) active matrix. The monitors
automatically adapt to the appropriate input resolution up to 1280 x 1024.
The HMLCD17LX provides 1 BNC and 1 composite input and a VGA input to support the use of
digital video recorders (DVRs) and PC applications. This multimode
functionality—combined with a quick panel response time to minimise ghosting in
motion video, and high brightness and contrast ratio—makes the HMLCD17LX ideal
for applications requiring a VGA display with composite video capabilities.
The HMLCD17LX features a rugged desktop stand and VESA-compliant
mounting holes to easily adapt to different wall and ceiling mounts. These
monitors automatically detect and display the correct video format (NTSC or PAL)
and are powered by an auto-ranging power supply. Adjustments of standard monitor
display parameters are made using user-friendly on-screen menus and front panel
controls.
Market Opportunities With composite and VGA
inputs, the HMLCD17LX is the perfect choice to pair with any embedded or PC-based
digital video recorder and is a direct replacement for both CRT and PC monitors.
Because the HMLCD17LX has a small form factor that efficiently maximises the
viewing area, it’s perfect for use in confined viewing areas. Features
- Resolution, SXGA 1280 x 1024
- Brightness, 300 cd/m2
- Contrast ratio, 500:1
- Response time, 8 ms
- Analogue RGB (15-pin DB-type) input
- 1 BNC and 1 RCA composite video input
- Two built-in speakers
- Convenient front-panel controls
- Power failure function provides auto turn-on in case
of power failure
- VESA DDC mounting compliant
|
|
|
|
|
 |
|
|