HMLCD19e2X e-Series LCD Monitor

 Ordering Information  Product Literature

HMLCD19e2

Honeywell’s HMLCD19e2X is a professional grade 19-inch LCD monitor designed specifically for the video surveillance market to provide superior image quality and long life. The HMLCD19e2X is engineered to provide fluid full motion video provided by fast pixel response time and crisp images by incorporating 3D Comb filtering and de-interlacing. Picture quality, sleek design, and versatile mounting options make the HMLCD19e2X an ideal LCD monitor for DVR and small matrix system installations.

The convenient front panel controls allow the user to maximise image quality using the on-screen display (OSD) menu, which can be programmed with one of five languages. The control buttons are bottom mounted for increased protection and have excellent tactile feel and allow rapid adjustment of all monitor settings. The 300 cd/m2 panel delivers flicker-free video.

Protective glass enhances contrast and reduces the potential of screen damage. Auto power turn-on restores operation in case of power loss. The remote control permits quick adjustments of all monitor settings, even for monitors mounted in hard-to-reach places. The 100 mm VESA™ DDC compliant mounting features permits the user to attach the HMLCD19e2X to any standard mount.

Market Opportunities
The Honeywell HMLCD19e2X delivers excellent high resolution video for a variety of applications. With S-Video, BNC and VGA inputs, this monitor is a direct replacement for both a CRT and VGA monitors. LCD monitors are more cost effective long term because they consume less power, last longer, reduce HVAC requirements and require less space. Perfect for use in confined viewing areas, the HMLCD19e2X has a small form factor but efficiently maximises the viewing area.

Features

  • High resolution, SXGA 1280 x 1024
  • High brightness, 300 cd/m2
  • High contrast ratio, 1000:1
  • Fast response time, <5 ms
  • 3D comb filter and de-interlace for crisp, sharp picture
  • 2 sets of looping BNC Composite inputs
  • 1 set of looping S-Video input
  • Analogue RGB (15-pin DB-type) input
  • 2 Inbuilt speakers
  • Convenient front-panel controls
  • Remote control
  • Power failure function provides auto turn-on in case of power failure
  • VESA™ DDC mounting compliant

  • Ordering Information   Back to Top

    Part Number Description   

    HMLCD19e2X 19” e-Series LCD monitor, NTSC/PAL, Uk and Continental Europe power cord


    Product Literature   Back to Top

    Download   
    Product Search