|
|
HMLCD17e2X e-Series LCD Monitor |
 |
 |
|
|
 |
 |
 |

Honeywell’s HMLCD17e2X is a professional grade 17-inch LCD monitor designed
specifically for the video surveillance market to provide superior image quality
and long life. The HMLCD17e2X is engineered to provide fluid full motion video
provided by fast pixel response time and crisp images by incorporating 3D Comb
filtering and de-interlacing. Picture quality, sleek design, and versatile
mounting options make the HMLCD17e2X an ideal LCD monitor for DVR and small
matrix system installations.
The convenient front panel controls allow the user to maximise image quality
using the on-screen display (OSD) menu, which can be programmed with one of five
languages. The control buttons are bottom mounted for increased protection and
have excellent tactile feel and allow rapid adjustment of all monitor settings.
The 300 cd/m2 panel delivers flicker-free video.
Protective glass enhances contrast and reduces the potential of screen
damage. Auto power turn-on restores operation in case of power loss. The remote
control permits quick adjustments of all monitor settings, even for monitors
mounted in hard-to-reach places. The 100 mm VESA™ DDC compliant mounting
features permits the user to attach the HMLCD17e2X to any standard mount.
Market Opportunities The Honeywell HMLCD17e2X delivers
excellent high resolution video for a variety of applications. With S-Video, BNC
and VGA inputs, this monitor is a direct replacement for both CRT and VGA
monitors. LCD monitors are more cost effective long term because they consume
less power, last longer, reduce HVAC requirements and require less space.
Perfect for use in confined viewing areas, the HMLCD17e2X has a small form factor
but efficiently maximises the viewing area. Features
High resolution, SXGA 1280 x 1024
High brightness, 300 cd/m2
High contrast ratio, 1000:1
Fast response time, <5 ms
3D comb filter and de-interlace for crisp, sharp picture
2 sets of looping BNC Composite inputs
1 set of looping S-Video input
Analogue RGB (15-pin DB-type) input
2 Inbuilt speakers
Five language OSD display
Convenient front-panel controls
Remote control
Power failure function provides auto turn-on in case of power failure
VESA™ DDC mounting compliant |
|
|
|
|
 |
|
|