|
|
HMC21 / HMC21X |
 |
 |
|
|
 |
 |
 |

Honeywell Video’s HMC21 is a deluxe 21-inch colour monitor that
provides crisp, detailed images. Its large viewing area and high resolution is
advantageous for applications requiring detailed picture-in-picture or
multi-screen formats typically associated with quads or multiplexers. The HMC21
features easy to use onscreen display (OSD) menus and convenient front-panel
push-button controls that make setup quick and easy.
The HMC21 is ideal for worldwide applications. Installers can
choose setup menus in English, French, Italian, German and Spanish. The monitor
also features an auto-sensing feature that automatically detects whether a PAL
or NTSC video source is connected, and a universal power supply, allowing it to
be powered by sources ranging from 90 to 245 VAC and 50Hz or 60Hz. An
illuminated green LED beside the power button confirms that power is being
supplied to the monitor. The HMC21 also features a latching power switch which
remains in its set position – either on or off – regardless of incoming power
status.
The monitor has S-VHS capabilities for the highest quality video
when connected to a compatible device and an audio input and output that allows
operators to listen-in as well as view the monitored area. This is especially
convenient for secured entry areas. Features:
-
21" flat square picture tube
-
450 TVL
-
Convenient front panel push-button controls
-
On-screen display/setup menus (OSD)
-
Heavy-duty metal cabinet
-
NTSC/PAL (auto-sensing)
-
Video loop-through with automatic termination
-
Supports two composite and one S-VHS video input
(looping)
-
Universal power supply
-
Audio Input/Output- 2 channels
-
Switchable overscan and underscan
-
Available in black and cool grey cabinet
colours |
|
|
|
|
 |
|
|