|
|
HDTX - PTZ Performance Series Dome |
 |
 |
|
|
 |
 |
 |

10X True Day/Night Performance Series PTZ Our Performance
Series of cameras include a variety of indoor, outdoor and low light models that
let you pick the perfect camera for virtually any installation. Ideal for a
diverse range of applications, the Performance Series includes a wide range of
high performing IR bullet cameras and mini-domes. And now, we are pleased to
announce the addition of the HDTX pan/tilt/zoom (PTZ) dome.
The HDTX Performance Series PTZ dome is adaptable and aesthetically pleasing.
Due to its small form factor it remains virtually unnoticed in various indoor
surveillance applications. The True Day/Night HDTX comes with a 10X optical zoom
lens and 470 TVL of resolution.
It's easy to install and even easier to use. A single connection lead
connects straight into the dome, saving you time on site or allowing more domes
to be commissioned per day. The unit is dual powered by 12 VDC/24 VAC and low
powered at 9.6 W, and it’s still able to respond to surveillance requirements at
360° per second through the full pan of 360° continuous.
Market Opportunities The HDTX is a low profile unit
suited to areas where a larger dome is impractical. It’s perfect for
applications that may require the aesthetics of a mini-dome and full PTZ
functionality making it perfect for retailers or environments where customers
and visitors are monitored. Features
- 10X True Day/Night
- 470 TVL (NTSC and PAL)
- In-ceiling and surface fitting
- Brackets available to mount to a ceiling or wall
- Up to 127 user-defined presets
- 8 swings (moving between 2 presets)
- 8 groups (mix patterns and swings)
- 4 patterns (mimic tours)
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| HDTX |
10X TDN PTZ Dome, Indoor, PAL, Clear |
| |
|
| Accessories - Brackets |
| HDTW |
10X TDN PTZ Dome, Indoor, Wall Mount Bracket |
| HDTC |
10X TDN PTZ Dome, Indoor, Ceiling Mount Bracket |
|
|
|
|
|
 |
|
|
|