The Honeywell Performance Series includes a variety of indoor, outdoor and
low light cameras for virtually any installation. Ideal for a diverse range of
applications, the Performance Series includes a wide range of high performing IR
bullet cameras and mini-domes that are easy to install and even easier to use.
The HD73PX is a true day/night camera with 24 integrated LEDs that
switches from colour to black and white mode. A mechanical IR cut filter within
the camera switches, allowing perfect colour pictures by day and clear black and
white images at night. The HD73PX utilises smart infrared technology. Auto LED
brightness adjustment provides even distribution of the IR, eliminating
excessive illumination and washed out video. The HD73PX incorporates a 1/3” CCD
that offers 600 TV lines of crisp, clear horizontal resolution. The camera comes
equipped with a built-in 3.8 – 9.5 mm Vari-focal Auto Iris lens for increased
optical versatility and no focus shift when the camera switches from day to
night mode. The 3-D axis gimbal allows versatile positioning and instant
centering of the video image. In addition, the lens is optically isolated from
the LEDs by a ‘boot’ which eliminates internal IR glare.
The built-in breather vent effectively stops all humidity build-up
to eliminate weather related issues, loss of critical video, or possibly having
to replace the camera.
The HD73PX installs quickly and easily. It comes standard with a
two-conductor pigtail that connects to the barrel connector so there is no need
to cut wires during installation. It also features a video out port for easy
focus. The HD73PX is designed for use in challenging environments. It is IP66
rated for outdoor installations, but can also be installed indoors, mounted
directly to a ceiling or wall.
Market Opportunities The HD73PX is a cost
effective surveillance solution for applications that experience changing light
conditions throughout the day and require extra illumination at night. The
HD73PX offers a simple yet solid design that provides optimum performance for
both indoor and outdoor applications including schools, colleges, universities,
hospitals, commercial sites, industrial parks, airports, gated entrances,
foyers, loading bays and driveways. Features
- 1/3” Interline Transfer CCD
- Super high resolution colour: 600 TV lines
- True day/night with 24 LEDs (850 nm)
- Digital Noise Reduction technology for noise free images
- Smart IR for even distribution of the IR to prevent excessive illumination
- Built-in 3.8 – 9.5 mm Vari-focal Auto Iris lens
- Privacy zone, mirror function
- User-friendly design for easy access and adjustment of camera settings
- Vandal-proof and weather resistant housing: IP66 rating
- Total effectiveness in zero lux environments
- IR LED visible range of ~20 m, depending on scene reflectance
- 3-D axis gimbal
- Video out port for set-up
- Two-conductor pigtail is standard for connection to barrel connector
- 12 VDC input
|