HD4D Series

 Ordering Information  Product Literature

The HD4D is a high-resolution True Day/Night camera that switches from colour to black and white mode, depending upon available light. The HD4D uses a removable infrared (IR) cut filter in colour mode and an optical low-pass filter (OLPF) in black and white mode, guaranteeing optimal image quality at any time of day.

The HD4D incorporates the latest DSP (Digital Signal Processing) and DNR (Digital Noise Reduction) technology to produce extremely sharp and clear images regardless of lighting levels. DNR removes noise artifacts, increasing the performance of motion detection and typically providing longer recording durations on digital and network video recorders. Producing 540 TV lines, the HD4D reproduces sharper images down to the smallest detail with outstanding accuracy.

The HD4D series consists of two models, HD4D3X (3.3 - 12mm Vari-focal auto iris lens) and HD4D9X (9 - 22mm Vari-focal auto iris lens), that cover a wide range of viewing angles. With solid die-cast aluminium and a scratch-resistant 3.5mm thick polycarbonate dome cover, this unit can withstand heavy external impacts and is IP66 rated for safe outdoor installations. The HD4D comes completely assembled for quick, easy installation. It is designed to mount directly to a ceiling, wall or to a 4S single or double electrical box using the supplied adapter plate. The unit also comes with a pan/tilt/rotation mechanism and a second video service cable for simple camera adjustments.

Market Opportunities
The HD4D is a surveillance solution designed for object recognition that is required in locations where low light and variable light conditions exist. Set-up is quick and easy and can be customised with user-friendly on-screen displays and preset modes. The compact, one-piece design allows for fast, easy installation in commercial, government, school, professional and any other quality-sensitive, high-risk environments, such as prisons, airports, and train stations.

Features

  • Two models:
    HD4D3X: 3.3-12mm (F1.5) Vari-focal Auto Iris lens, IR Corrected
    HD4D9X: 9-22mm (F1.4) Vari-focal Auto Iris lens, IR Corrected
  • High Resolution Colour: 540 TVL - 1/3" Sony Super HAD CCD
  • Digital Noise Reduction technology for noise free images
  • On Screen Display menu for easy set-up of camera
  • Privacy Image Masking - 4 Programmable zones
  • 3-Axis gimbal bracket
  • Local video output for set-up
  • Dual 12 VDC/24 VAC voltage


Ordering Information   Back to Top

Part No.  Description 

HD4D3X 1/3" Sony Super HAD CCD True Day/Night (TDN) Vandal Dome Camera with DNR, 540 TVL, 3.3 – 12mm VFAI, PAL
HD4D9X 1/3" Sony Super HAD CCD True Day/Night (TDN) Vandal Dome Camera with DNR, 540 TVL, 9 – 22mm VFAI, PAL


Product Literature   Back to Top

Download   
Product Search