|
|
HCC484TPX |
 |
 |
|
|
 |
 |
 |

The Honeywell Systems HCC484TPX 1/3" CCD high resolution colour
camera is the premier choice for any surveillance application. One of Honeywell
Video Systems Series high-end camera line, the sophisticated HCC484TPX delivers
superior low light performance to satisfy even the most stringent viewing
requirements. The HCC484TPX features a high resolution of 480 TV lines and
Digital Signal Processing (DSP) for clean, sharp images.
Adaptable to varying light levels, the HCC484TPX features a high
sensitivity of 0.1 lux @ F1.2 and 0.001 lux with digital slow shutter for
unprecedented sensitivity in extremely low light conditions. Three
user-selectable BLC windows provide the flexibility to view high contrast scenes
from almost any angle. The camera features Black Mask BLC, which reduces bright
glaring light from a scene (for example, removes the glare from car headlights
for license plate identification).
The HCC484TPX offers quick and easy setup via the On-screen Display
(OSD) menu or via RS-485 remote control. The camera can be installed using
conventional coax or unshielded twisted pair (UTP) with its built-in NVT
transceiver. UTP provides the ultimate in flexibility and offers a significant
advantage in labor and material savings. Installers can back focus the camera
quickly and easily using its convenient thumbwheel. The HCC484TPX mounts using a
1/4"-20 UNC mounting shoe. Also, the camera has an auto sensing 12 VDC/24 VAC
power supply feature for multiple camera connection.
Market Opportunities
The HCC484TPX is one of Honeywell Video Systems Series products
that deliver increased flexibility, superior performance, and advanced
technologies for today's most demanding applications, including parking garages,
office buildings and educational institutions. This full featured camera is
ideal for use with Honeywell Video Systems Series of Digital Video
Recorders. Features
-
Ultra low light 0.001 lux with Digital Slow Shutter
-
Powerful back light compensation through 3 modes BMB™ (Black
Mask BLC) control
-
OSD menu control/camera title setting
-
High resolution 480 TVL picture quality through DSP
-
Remote control through RS-485 |
|
|
|
|
 |
|
|
|