HCC484LX

 Ordering Information  Product Literature

The Honeywell HCC484LX colour camera is ideally suited for use in day-to-day surveillance applications. Designed for value, the HCC484LX saves time and money with easy installation and reliable performance. Its off-the-shelf feature set is developed for high-picture quality in standard applications and requires little to no adjustment once installed.

The HCC484LX supports direct-drive and drive-style Auto Iris lenses to ensure quality video even in fluctuating light conditions. Regardless of lens type, attaching a lens to the camera is simple with a built-in C/CS mounting ring and four-pin Auto Iris connector standard. A screw terminal block provides reliable power connection, saving installation and maintenance time.

The HCC484LX includes an automatic electronic shutter for changes in light level, and an automatic backlight compensation option for viewing objects in the foreground with bright light in the background. A manual exposure mode can be used for applications, such as machine vision, that require a constant shutter speed at all times. The HCC484LX produces 480 TV lines of resolution to provide reliable video quality even in low-light conditions down to 0.40 lux.

Market Opportunities
The Honeywell HCC484LX is designed for general cost-effective, high-resolution surveillance applications where a colour image and object identification and recognition are required. This includes general indoor surveillance applications in retail, educational, financial, and other commercial markets. Combined with the AVH environmental housing, the HCC484LX can be used as a solution for outdoor applications, such as car parks, building entranceways, and driveways.

Features:

  • 1/3" colour CCD with DSP
  • 480 TV lines of resolution
  • Low-light performance 0.40 lux (F1.2)
  • Automatic Electronic Shutter (AES)
  • Manual Exposure Mode for setting shutter speed
  • Automatic Backlight Compensation (BLC)
  • 12 VDC/24 VAC with line lock
  • C/CS lens mount
  • DC, Video and Manual Iris lens support


Ordering Information   Back to Top

Part Number Description   

HCC484LX 1/3" CCD, High-Resolution Colour Camera with DSP, 480 TVL, 12 VDC/24 VAC, PAL
HCC485LX 1/3" CCD, High-Resolution Colour Camera with DSP, 480 TVL, 230V, PAL


Product Literature   Back to Top

Download   
Product Search