MAXPRO-Net Server

 Ordering Information  Product Literature

MAXPRO-Net

The MAXPRO-Net Server is the centre of Honeywell's premium level video and audio management system. It is a Windows-based, full-featured server specifically designed for security and surveillance professionals. Its system architecture integrates Honeywell's analogue MAXPRO and VideoBloX video matrix switching systems with and it provides increased flexibility that leverages the analogue video matrix with current and future digital networking video recorders and other security control solutions such as access control, fire, building management, intercom and perimeter systems.

The MAXPRO-Net software offers flexibility and customisation through an extremely powerful macro language and supports up to 10,000 inputs and 256 outputs on a single node. Ethernet connectivity allows for TCP/IP connection to peripheral devices such as network nodes and controllers. A suite of software applications allows remote administration over LAN/WAN for live updates, live system diagnostics, keyboard emulation, input/output control and message logs review. Configuration data is SQL-based, allowing for Enterprise management.

The MAXPRO-Net Server is rack-mount ready and comes complete with an 8 port serial card, keyboard, mouse and MAXPRO-Net system software. A MegaPIT auto changeover device allows for server redundancy and seamless switchover from one server to a back-up.

Market Opportunities
The MAXPRO-Net CPU server and software is ideal for any new or retrofit security surveillance application. From small, video matrix switch environments to complete, networkable integrated systems found in casinos, retail stores, healthcare facilities, correctional facilities, airports and other places that require multiple security components. MAXPRO-Net’s power and robustness is designed to meet the challenges of today’s growing security business needs.

Features

  • Intuitive installation wizards for simple and fast setup
  • Controls both MAX-1000 and VideoBloX matrix switching hardware
  • Can import MAX-1000 configuration files for easy upgrade
  • Centralised management console
  • Connects directly to MAX sub-racks, VideoBloX chassis (adapter necessary) and protocol interface translators
  • Ultrakey Lite (HJC5000) and Ultrakey Plus (HJK7000) support over Ethernet and/or via RS-232/485
  • Remote monitoring and configuration over Ethernet
  • Remote control to satellite matrix switches
  • Large library of protocols for PTZ
  • Alarm outputs and PTZ control
  • Local or remote configuration updates without rebooting the system
  • High-level interface for integration with third party switchers, digital recording equipment, access control and alarm management systems
  • Flexible, powerful macro language incorporates access to system variables, Boolean logic and storage arrays
  • Logical Camera Selection allows operators to select cameras and recorders by location
  • Centralised management console through Setmax and MaxMon applications


Ordering Information   Back to Top

Part No.  Description 

HMX-MAXPRONET3U MAXPRO-Net system server 3U including software, 8 port serial card, windows based controller
MAXPRONETSW MAXPRO-Net software Windows Setmax configuration application based as a client connecting to the MAXPRO-Net server


Product Literature   Back to Top

Download   
Product Search