Honeywell Security South Africa

CONTACT US  |  WORLDWIDE  Honeywell Security South Africa    

 Search

SECURITY PRODUCTS

Access Control Systems
Intruder Detection Systems

QUICK LINKS

Product Matrix
Discontinued Matrix

Fusion IV Rev B NVR Series

Description

The Fusion IV NVR Series is ideal for video surveillance systems requiring a scalable recording and video management platform for an end-to-end digital system. A single Fusion IV NVR supports simultaneous recording, searching and system management for up to 32 IP cameras and 16 channels of audio. Multiple NVRs can be combined to support a large-scale system deployment for systems requiring recording and management of hundreds of cameras. Central control of Fusion NVR systems and systems operating a mix of NVRs and DVRs is provided by multi-site Fusion Video Management Software (FVMS).

In addition to new system roll-out to realise the benefits of operating a state-of-the-art IP surveillance network, Fusion IV is ideal for upgrading the head-end recording solution of existing systems. This is because Fusion IV supports multiple compression formats, including MJPEG, MPEG4, and H.264, as well as a wide variety of IP camera drivers.

The Fusion IV hardware utilises powerful processor and memory technology allowing support of multiple simultaneous operations such as live view, playback, PTZ control, recording and interface to custom application software using the Fusion API/SDK. System expansion of recording and management resources has never been easier–by connecting additional Fusion IV NVRs to the local area network. The front panel provides easy access to the DVD-RW drive, one USB v2.0 port, and six field-replaceable hard drives. This provides system engineers a fast, convenient method to expand NVR storage capacity in the field.

Market Opportunities
The continual growth of IP networks across the globe has lead to convergence of many organisation’s building security system needs and their IT system security facilities. This has resulted in a strong demand for all-IP end-to-end security system deployment. Fusion IV NVR provides the scalability and operational power to address the needs of a wide variety of applications including large retail, educational, telecommunications sites, and many other applications.

Features

Hardware

  • IP recording up to 32 channels
  • Megapixel camera support
  • HDMI and DVI-I/VGA ports for local video viewing
  • Internal storage capacity from 1TB to 18 TB
  • External storage options from 4 TB to 24 TB
  • Up to 16 audio channels (with supported IP cameras)
  • PTZ control (with supported IP cameras)
  • DVD-RW and 7 USB 2.0 ports and 2 USB 3.0 ports
  • 10/100/1000 gigabit network standard
  • Keyboard control of camera selection and PTZ control
  • Windows® 7 embedded operating system

Software

  • ONVIF standard v1.01. and v1.02 support
  • HRDP-Fusion mobile App for iPhone/iPod and HRDP-Fusion HD mobile App for iPad are available
  • User software included with each NVR:
    Fusion Server Software - Local user interface
    HFRVS Remote Software - Connect to a single NVR
    HFVMS Remote Management Software - Connect to multiple Fusion NVRs/DVRs and HRDP DVRs
  • Dynamic DNS support
  • Microsoft® Active Directory integration
  • Smart Motion, Preview and Index Searches
  • Integrated camera discovery protocol
  • Integrated access control with WIN-PAK®
  • Powerful API available for third party software integration

Product Documentation


Title   Size Date
Data Sheets
Fusion IV Rev B NVR Series Data Sheet 423.28 KB 31/07/12
Manuals
Fusion IV Network Channel Upgrade Procedure 328.92 KB 14/12/11
Fusion IV Rev B NVR User Guide 2.43 MB 14/12/11
A&E Specs
Fusion IV Rev B NVR A&E Specs 35.14 KB 14/12/11
Other Resources
IP Cameras Supported by Fusion IV DVR/NVR Application Note 566.16 KB 16/04/14
Ordering Information

Product Search

Search by product name