Honeywell Security South Africa

CONTACT US  |  WORLDWIDE  Honeywell Security South Africa    

 Search

SECURITY PRODUCTS

Access Control Systems
Intruder Detection Systems

QUICK LINKS

Product Matrix
Discontinued Matrix

MAXPRO® NVR XE coupled with Honeywell’s new Performance Series IP Cameras

MAXPRO® NVR XE (Xpress Edition)

Description

Honeywell’s MAXPRO® NVR XE is an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilises Honeywell's HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations. MAXPRO NVR XE has an open platform with broad integration with third party IP cameras and encoders. MAXPRO NVR XE offers the advantage of HD quality IP video but is as easy as a DVR to setup and operate for a seamless transition from analogue to IP.

MAXPRO NVR XE is an open platform and supports broad third party device integrations with support for standards—PSIA and ONVIF (including Profile-S devices), real time streaming protocol (RTSP) standard and native device integrations including 360° camera support. MAXPRO NVR XE provides easy to use desktop clients, web client and mobile apps— MAXPRO® Mobile.

Features

Software

  • MAXPRO NVR XE allows local or remote operations including live and recorded video monitoring, configuration and system management in a single desktop client interface.
  • Support for Web Client on Windows PC (Internet Explorer, Chrome and Firefox browsers) and Mac (Safari browser). Supports live, playback/search of recorded video for up to 1080p resolution on all cameras, taking snapshots and viewing pre-sets for PTZ
  • Support for mobile monitoring clients on iOS and Android with MAXPRO Mobile apps.
  • Broad device integrations: Honeywell cameras and encoders, third party devices with support for standards—PSIA and ONVIF (including Profile-S devices), RTSP standard and native device integration including 360° camera support.
  • Feature-rich, user-friendly Windows based interface to view HD video and configure system settings.
  • Easy 3-click* wizard to set up the system with auto-configuration and auto-discovery of IP cameras, recording and monitoring configuration—without any IP video expertise.
  • Multi-zoom views on HD video. Example: Zoom in on a cash register in one view of the HD camera while at the same time monitoring the cash operator in the zoom out view of the HD camera.
  • Ability to investigate events and alarms by simultaneously viewing alarm videos at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, and post-alarm, and also view live video from the camera which triggered the alarm.
  • Enriched video viewing experience through the intuitive video rendering engine that optimises CPU utilisation by altering the video frame rate.
  • Video Surround feature simplifies the process of tracking subjects through a set of surrounding cameras.
  • Create, save and name salvos under My Salvos or Shared Salvos.
  • IP PTZ control and digital zoom on fixed cameras. 360° immersive viewing experience providing heightened situational awareness and increased video surveillance coverage.
  • Fast search by date/time, time line, time jump, bookmarks, calendar, preview, film strip view and events. Increase productivity with more efficient search/investigation: Get to the relevant video in few clicks without having to review hours of recordings.
  • Event history and operator log reporting with export in .pdf, Crystal Reports, Excel or Word.
  • Capture and export clips and still images in simple .wmv and .bmp formats.
  • Clips signed with digital signature for authentication.
  • Supports multiple client connection to NVR Server.
  • Separate event video and general recorded video retention times.
  • Email notification on camera, system and operator events.
  • Role-based operator privileges supporting Windows and local users.
  • Flexible Motion detection (VMD) options with Server (Smart VMD) or Camera based motion events support. Reduced false alarms with object based motion detection analytics with Smart VMD.
  • Advanced security features with encryption support for communication between desktop client to NVR and secure https login for Web Client.
  • Keyboard control with UltraKey Plus and UltraKey Lite over Ethernet.
  • Local and multi-language support.
  • Multi-site support with MAXPRO Viewer.
  • Integration with MAXPRO VMS.
  • Integration with WIN-PAK® and Pro-Watch® Access Control Systems.

Hardware

  • Each unit records and monitors up to 8 or 16 cameras at 480 fps @ 4CIF/VGA or 480 fps @ 720p HD or 400 fps @ 1080p HD. Monitoring of 1080p and higher resolution cameras is only supported on remote clients. Network bandwidth/throughput supported per NVR with Incoming: 65 Mbps, Outgoing: 65 Mbps providing a Total: 130 Mbps.
  • Supports One-Way Audio (for specific IP cameras) with live and playback on desktop clients for up to 8 or 16 IP channels.
  • Includes HDMI, VGA, DVI-D and Display ports for single local monitor support providing access to monitoring and configuration interface (supports HD resolution)
  • Supports displaying 16 cameras at one time on the NVR local monitor and rendering performance using GPU of up to 4 1080p HD @ 25 fps / 120 fps on local client
  • Internal storage capacity of 1TB / 2TB / 3TB / 4TB / 8TB – Video rated HDD
  • DVD R/W drive for burning evidence clips. Includes dual 1 GB Network ports optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
  • Small desktop type footprint suitable for small spaces

Product Documentation


Title   Size Date
Data Sheets
MAXPRO® NVR XE Data sheet 932.3 KB 31/05/12
Manuals
MAXPRO® Mobile App for MAXPRO NVR 1.88 MB 14/08/12
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
A&E Specs
MAXPRO® NVR XE A&E Specs 83.5 KB 06/07/17
Other Resources
MAXPRO® NVR XE Flyer 541.55 KB 21/11/11
Ordering Information

Part No. Description
MAXPRO NVR XE
HNMXE08B01TX MAXPRO NVR XE, Rev B, 8 Channel, 1 TB
HNMXE08B02TX MAXPRO NVR XE, Rev B, 8 Channel, 2 TB
HNMXE08B03TX MAXPRO NVR XE, Rev B, 8 Channel, 3 TB
HNMXE16B01TX MAXPRO NVR XE, Rev B, 16 Channel, 1 TB
HNMXE16B02TX MAXPRO NVR XE, Rev B, 16 Channel, 2 TB
HNMXE16B03TX MAXPRO NVR XE, Rev B, 16 Channel, 3 TB
HNMXE08B04TX MAXPRO NVR XE, Rev B, 8 Channel, 4 TB
HNMXE08B08TX MAXPRO NVR XE, Rev B, 8 Channel, 8 TB
HNMXE16B04TX MAXPRO NVR XE, Rev B, 16 Channel, 4 TB
HNMXE16B08TX MAXPRO NVR XE, Rev B, 16 Channel, 8 TB
Recommended Entry Level Cameras: Performance Series IP Cameras
HD44IPX, H3SVP1X Network, Day/Night Indoor Fixed IP Dome, VGA Resolution Camera, H.264, PSIA Compliant
HD45IPX, H3S1P1X Network, Day/Night Indoor Fixed IP Dome, 720p Resolution Camera, H.264, PSIA Compliant
HD54IPX, H4SVP1X Network, Day/Night Rugged Fixed IP Dome, VGA Resolution Camera, H.264, PSIA Compliant
HD55IPX, H4S1P1X Network, Day/Night Rugged Fixed IP Dome, 720p Resolution Camera, H.264, PSIA Compliant

Product Search

Search by product name

 

MAXPRO® NVR XE - 16 Channel Estimator Files

Right-click to download estimator to your computer