Honeywell Security South Africa

CONTACT US  |  WORLDWIDE  Honeywell Security South Africa    

 Search

SECURITY PRODUCTS

Access Control Systems
Intruder Detection Systems

QUICK LINKS

Product Matrix
Discontinued Matrix

MAXPRO NVR SE

MAXPRO® NVR SE (Standard Edition)
32 / 64 Channel Network Video Recorder (NVR)

Description

Honeywell’s MAXPRO® NVR SE is an open, flexible and scalable IP video surveillance system. Utilising Honeywell’s high definition cameras, MAXPRO NVR SE is a powerful, high definition IP recording system and viewing client for small to medium sized installations. MAXPRO NVR SE is an open platform and supports broad third party device integrations with support for standards—PSIA and ONVIF (including Profile- S devices), real time streaming protocol (RTSP) standard and native device integrations including 360° camera support. MAXPRO NVR SE provides easy to use desktop clients, web client and mobile apps—MAXPRO® Mobile.

MAXPRO NVR SE comes pre-installed with all required software and is also prelicensed for 32 channels. This, along with an easy 3-Click* wizard to live video for auto configuration, makes installing an IP system quick and efficient without requiring any IT expertise. Simple and logical configuration pages make setup a breeze even for the novice installer.

Features

Software

  • MAXPRO NVR SE allows local or remote operations including live and recorded video monitoring, configuration and system management in a single desktop client interface.
  • Support for mobile monitoring clients on iOS and Android with MAXPRO Mobile apps.
  • Support for Web Client on Windows PC (Internet Explorer, Chrome and Firefox browsers) and Mac (Safari browser). Supports live, playback/search of recorded video for up to 1080p resolution on all cameras, taking snapshots and viewing presets for PTZ cameras
  • Broad device integrations: Honeywell cameras and encoders, third party devices with support for standards—PSIA and ONVIF (including Profile-S devices), RTSP standard and native device integration including 360° camera support.
  • Feature-rich, user-friendly Windows based interface to view HD video and configure system settings.
  • Easy 3-click wizard to set up the system with auto-configuration and auto-discovery of IP cameras, recording and monitoring configuration—without any IP video expertise.
  • Multi-zoom views on HD video. Example: Zoom in on a cash register in one view of the HD camera while at the same time monitoring the cash operator in the zoom out view of the HD camera.
  • Ability to investigate events and alarms by simultaneously viewing alarm videos at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, and post-alarm, and also view live video from the camera which triggered the alarm.
  • Enriched video viewing experience through the intuitive video rendering engine that optimises CPU utilisation by altering the video frame rate.
  • Video Surround feature simplifies the process of tracking subjects through a set of surrounding cameras.
  • Create, save and name salvos under My Salvos or Shared Salvos.
  • IP PTZ control and digital zoom on fixed cameras. 360° immersive viewing experience providing heightened situational awareness and increased video surveillance coverage.
  • Fast search by date/time, time line, time jump, bookmarks, calendar, preview, film strip view and events. Increase productivity with more efficient search/investigation: Get to the relevant video in few clicks without having to review hours of recordings.
  • Event history and operator log reporting with export in .pdf, Crystal Reports, Excel or Word.
  • Capture and export clips and still images in simple .wmv and .bmp formats.
  • Clips signed with digital signature for authentication.
  • Supports multiple client connection to NVR Server.
  • Separate event video and general recorded video retention times.
  • Email notification on camera, system and operator events.
  • Role-based operator privileges supporting Windows and local users.
  • Flexible Motion detection (VMD) options with Server (Smart VMD) or Camera based motion events support. Reduced false alarms with object based motion detection analytics with Smart VMD.
  • Advanced security features with encryption support for communication between desktop client to NVR and secure https login for Web Client
  • Keyboard control with UltraKey Plus and UltraKey Lite over Ethernet.
  • Local and multi-language support.
  • Multi-site support with MAXPRO Viewer.
  • Integration with MAXPRO VMS.
  • Integration with WIN-PAK® and Pro-Watch® Access Control Systems.

Hardware

  • Record and monitor up to 64 channels at 1920 fps @ 4CIF/VGA or 1920 fps @ 720p HD or 1280 fps @ 1080p (4 Mbps bitrate) HD per MAXPRO NVR SE. Network bandwidth/ throughput supported per NVR with Incoming: 160 Mbps, Outgoing: 350 Mbps providing a Total: 510 Mbps.
  • Supports One-Way Audio (for specific IP cameras) with live and playback on desktop clients for up to 64 IP channels
  • Supports displaying 16 cameras at one time on the NVR local monitor and rendering performance using GPU of up to 4 1080p HD @ 25 fps / 120 fps on local client
  • MAXPRO NVR SE supports displaying 16 cameras at one time, greater numbers of cameras can be displayed by adding additional client workstations
  • 6 removable bays with 1 operating system & storage hard drive and 5 storage only hard drives (optional 1 TB, 2 TB, 3 TB and 4TB drives)
  • Internal storage capacity from 1 TB to 24 TB
  • Includes dual 1 GB Network ports optimised to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connection
  • 2U rack mount form factor with locking front bezel. Optional rack rails available for use with four post racking systems

Product Documentation


Title   Size Date
Data Sheets
MAXPRO® NVR SE Data sheet 661.71 KB 24/08/11
Manuals
MAXPRO® Mobile App for MAXPRO NVR 1.88 MB 14/08/12
MAXPRO® NVR SE Series Quick Install Guide 487.18 KB 07/07/11
Brochures
Video Solutions Brochure 1.53 MB 04/10/17
A&E Specs
MAXPRO® NVR SE A&E Specs 82 KB 06/07/17
Ordering Information

Part No. Description
HNMSE16BP01TX MAXPRO NVR SE, 16 channels, 1TB storage, Performance Package
HNMSE16BP02TX MAXPRO NVR SE, 16 channels, 2TB storage, Performance Package
HNMSE16BP04TX MAXPRO NVR SE, 16 channels, 4TB storage, Performance Package
HNMSE16BP08TX MAXPRO NVR SE, 16 channels, 8TB storage,Performance Package
HNMSE16BP12TX MAXPRO NVR SE, 16 channels, 12TB storage, Performance Package
HNMSE16BP18TX MAXPRO NVR SE, 16 channels, 18TB storage, Performance Package
HNMSE16BP24TX MAXPRO NVR SE, 16 channels, 24TB storage, Performance Package
HNMSE32BP02TX MAXPRO NVR SE, 32 Channel, 2 TB, Performance Package,1 x 2 TB HD, 5x spare HD slots
HNMSE32BP04TX MAXPRO NVR SE, 32 Channel, 4 TB, Performance Package, 2 x 2 TB HD, 4x spare HD slots
HNMSE32BP08TX MAXPRO NVR SE, 32 Channel, 8 TB, Performance Package, 4 x 2 TB HD, 2x spare HD slots
HNMSE32BP12TX MAXPRO NVR SE, 32 Channel, 12 TB, Performance Package, 4 x 3 TB HD, 2x spare HD slots
HNMSE32BP18TX MAXPRO NVR SE, 32 Channel, 18 TB, Performance Package, 6 x 3 TB HD
HNMSE32BP24TX MAXPRO NVR SE, 32 Channel, 24 TB, Performance Package, 6 x 4 TB HD
HNMSE64BP04TX Maxpro NVR SE, 64 channels, 4TB storage, Performance Package, 1 x 4TB HD
HNMSE64BP12TX Maxpro NVR SE, 64 channels, 12TB storage, Performance Package, 4 x 3TB HD
HNMSE64BP24TX Maxpro NVR SE, 64 channels, 24TB storage, Performance Package, 6 x 4TB HD
Accessories
HNMSEBRAM4GB RAM 4 GB Upgrade, MAXPRO NVR SE, Rev B Server (required only for units with 4 GB RAM)
HNMSEBHD1T 1 TB HDD MAXPRO NVR SE, Rev B Server
HNMSEBHD2T 2 TB HDD, MAXPRO NVR SE, Rev B Server
HNMSEBHD3T 3 TB HDD, MAXPRO NVR SE, Rev B Server
HNMSEBHD4T 4 TB HDD, MAXPRO NVR SE, Rev B Server
Refer to the storage calculator to help determine what size unit to order.

Product Search

Search by product name

 

MAXPRO® NVR SE Estimator Files

Right-click to download estimator to your computer