Honeywell Security South Africa

CONTACT US  |  WORLDWIDE  Honeywell Security South Africa    

 Search

SECURITY PRODUCTS

Access Control Systems
Intruder Detection Systems

QUICK LINKS

Product Matrix
Discontinued Matrix

HREP

HREP DVR - Performance Series

Description

The HREP digital video recorder (DVR) offers clear crisp video using H.264 video compression and supports a high-end feature set that exceeds the needs of many surveillance applications at a very economical price.

Recording at a rate of up to 200 ips PAL, the HREP DVR supports a wide variety of capabilities such as mouse operation, IR remote control, and multiple search engines to quickly find video evidence. Video evidence files can be loaded onto CD, DVD, or USB media easily with an internal DVD burner and 2 USB ports. When saving video clips to portable media, a viewer executable is included with each clip. This eliminates the need to install a viewer separately on the evidence viewing PC. HREP supports continuous and event recording and is configurable per channel. HREP can also be configured to record upon detection of motion within a user-specified area, under camera surveillance. Recording upon detection of motion can be used to maximise storage efficiency.

HREP can be remotely accessed by system administrators and other DVR clients using a PC via Web browser. System operators can have access privileges enabled or denied for functions such as Set-up, PTZ, Search, Archive, and Remote Access. Once the video evidence is found, the user can save video clips to the PC and / or to portable media such as a USB stick.

Market Opportunities
Supporting an advanced feature set and low pricing, HREP is an ideal DVR for a wide variety of surveillance applications including small to medium size retail outlets, apartment buildings, warehouse, and educational facilities. HREP is well suited to support applications requiring clear video playback for capturing maximum detail of activity through building entrances and exits.

Web browser remote access opens up many new application possibilities for the HREP DVR. Business owners can monitor their businesses from virtually any location using a PC with a Web browser and Internet access.

For most surveillance applications HREP’s powerful search engine can be used to quickly identify evidence of theft and its viewer executable makes it easy to hand-over video evidence to others for viewing on a PC.

Features

  • 4, 8 or 16 video inputs
  • 4 audio inputs, 1 audio output
  • Continuous recording during playback and during transmitting to remote site
  • Mouse (not included) control via front panel
  • Built-in DVD burner and 2 USB 2.0 ports
  • Records up to 200 images per second PAL
  • PTZ dome control for a wide variety of protocols
  • Remote access through web browser, LAN/WAN (internal NIC) and DSL
  • Self-diagnostics including hard disk drive S.M.A.R.T. monitoring
  • Infrared Remote Control included
  • Embedded Linux OS — OS embedded in flash

Product Documentation


Title   Size Date
Data Sheets
HREP DVR - Performance Series Datasheet 334.49 KB 12/07/11
Performance Series Range Datasheet 1.28 MB 26/10/11
Manuals
HREP DVR - Performance Series Quick Install Guide 1.17 MB 24/09/10
HREP DVR - Performance Series User Guide 1.47 MB 25/03/11
A&E Specs
HREP DVR - Performance Series A&E Specs 122 KB 24/09/10
Other Resources
HREP DVR - Performance Series Top 10 Benefits 139 KB 21/12/10
Ordering Information

Product Search

Search by product name