DF8M

 Ordering Information  Product Literature

DF8MWireless Smoke sensor with built-in sounder

Features :

  • Built-in sounder: 85dB @ 3m
  • Detection 100m² (coverage area may vary depending on room layout)
  • Power supply : 1 battery LI03V (supplied)
  • Battery life : ~5 years
  • Size : 135 x 58 mm
  • Approvals : EN14604/ CE CPD


Ordering Information   Back to Top

Part Number Description   

DF8M Smoke sensor with built-in sounder


Product Literature   Back to Top

Download   
Product Search