|
|
IS2500SN-EU |
 |
 |
|
|
 |
 |
 |
Designed to be used with Honeywell control panels that support V-Plex® serial number polling loop devices, Honeywell’s
IS2500SN-EU is a versatile, feature-rich PIR motion sensor that saves dealers time and money on installations. Automatic
walk test saves installers a trip to disable the LED on each unit. Additional benefits include 45° terminal blocks for easy
installation, a quicker warm-up time, a panel-initiated walk-test and faster system performance with the Smart Contact
mode is critical for video and access control integration.
Features
- High Traffic Inhibit
This is a feature that can be
enabled for panels that do not support Smart Contact mode. The feature helps
reduce V-Plex bus traffic on larger systems by randomizing the time between
alarm messages. Initial alarms are sent with no delay, but subsequent alarms
are delayed between five and 15 seconds (similar to the three minute inhibit
on wireless).
- Enhanced False Alarm Prevention Features
The IS2500SN-EU offers more
than the standard features that protect against false alarms due to RF
signals, electrostatic discharge and electrical overstress.
- Self-Testing for Consistently Reliable Operation
Concurrent
diagnostics assure optimum performance and reliability. Self-testing is
performed upon powerup and at least once every hour on the PIR, PCB circuitry
and temperature compensation circuitry, turning on the LED if there is a
problem.
- Sturdy, Attractive Housing
The sleek, sturdy housing fits into
a variety of building styles and blends with any room décor. ABS plastic is
used for shock and impact protection. The housing offers a convenient wiring
channel, knockouts for mounting and wiring and easy access to wiring
terminals.
- Uniform Sensitivity Optics
The custom-designed Fresnel lens
provides the same sensitivity for human targets at the edge of the pattern as
exists directly in front of the sensor, giving the IS2500SN-EU consistent
coverage throughout the protected area.
- Patented Mirror Look Down
Provides better coverage up
close with multiple zones in the look down area.
- Global Compliance
Our designs meet many of the
world’s motion detector standards, including the new EN50131-1.
- White Light Immunity
A patented black bug guard
reduces false detects due to lights by 15%, by providing 6,500 lux of white
light immunity. This helps reduce false alarm problems caused by lights,
flashlights or reflective objects.
- Flexible Mountings
The IS2500SN-EU family mounts on
walls, in corners or on ceilings with the SMB10 family of swivel
brackets.
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
| IS2500SN-EU |
V-Plex PIR Motion Sensor |
| |
|
| Accessories |
|
| SMB10 |
Universal White Swivel Mount
Bracket (5 pack) |
| SMB10C |
Universal White Ceiling Mount
Bracket (5 pack) |
|
|
|
|
|
 |
|
|
|