|
|
DT7500SN-EU |
 |
 |
|
|
 |
 |
 |

Designed to be used with
Honeywell control panels that support V-Plex serial number polling loop devices, Honeywell’s
DT7500SN-EU is a versatile, feature-rich DUAL TEC motion sensor that saves installers time and money
on installations. Automatic walk test saves installers a trip to disable the LED
on each unit. Patented K-Band technology is less likely to
go through walls and makes set-up and installation simple. Additional
benefits include 45° terminal blocks for easy installation, a quicker warm-up time and
a panel-initiated walk-test. Features
- High Traffic Inhibit
This is a feature that can be enabled
for panels that do not support Smart Contact mode. The feature helps reduce
V-Plex bus traffic on larger systems by randomizing the time between alarm
messages. Initial alarms are sent with no delay, but subsequent alarms are
delayed between five and 15 seconds (similar to the three minute inhibit on
wireless).
- Advanced DualCore Signal Processing
DualCore signal processing
analyzes PIR and microwave signals through the DT7500SN-EU’s microcontroller.
DualCore processing supports a multitude of advanced functions, including
concurrent diagnostics, digital fluorescent light interference filter, digital
adaptive microwave threshold, adaptive baselines and bidirectional temperature
compensation.
- Superb Detection Through K-Band Technology
K-Band microwave technology
delivers sharp detection without holes or weak spots. The custom made source
offers pattern shaping to fill the protected area with a broad, balloon-shaped
pattern which matches the PIR pattern. It also offers pattern containment to
reduce the penetration of microwave energy through walls.
- Enhanced False Alarm Prevention Features
The DT7500SN-EU offers
more than the standard features that protect against false alarms due to RF
signals, electrostatic discharge and electrical overstress.
- Self-Testing for Consistently Reliable Operation
Concurrent
diagnostics assure optimum performance and reliability. Self-testing is
performed upon powerup and at least once every hour on the PIR, microwave, PCB
circuitry and temperature compensation circuitry, turning on the LEDs if there
is a problem.
- Sturdy, Attractive Housing
The sleek, sturdy housing fits into a
variety of building styles and blends with any room décor. ABS plastic is used
for shock and impact protection. The housing offers a convenient wiring
channel, knockouts for mounting and wiring and easy access to wiring
terminals.
- Uniform Sensitivity Optics
The custom-designed Fresnel lens
provides the same sensitivity for human targets at the edge of the pattern as
exists directly in front of the sensor, giving the DT7500SN-EU consistent
coverage throughout the protected area.
- Superior Anti-Mask Protection
Through a combination of PIR and
microwave signal processing, MaskAlert technology quickly detects intentional
and accidental masks or blocks turning on the LEDs when masked.
- Digital Adaptive Microwave Thresholds
The DT7500SN-EU digitally adjusts
its thresholds to account for room disturbances such as ceiling fans and other
repetitive moving objects which are not an intrusion event. The result is
excellent false alarm immunity – even in “active” rooms.
- Digital Fluorescent Light Interference Filter
Potential false alarms
due to fluorescent lights are eliminated with a digital filter with infinite
rejection. Frequency of the filter is automatically selectable between 60 Hz
or 50 Hz.
- Patented Mirror Look Down
Provides better coverage up close with
multiple zones in the look down area.
- Global Compliance
Our designs meet many of the world’s motion detector
standards. And with K-Band microwave tecnology, it can be used in virtually
every market all around the globe.
- White Light Immunity
A patented black bug guard reduces
false detects due to lights by 15%, by providing 6,500 lux of white light
immunity. This helps reduce false alarm problems caused by lights, flashlights
or reflective objects.
- Flexible Mountings
The DT7500SN-EU family mounts on
walls, in corners or on ceilings with the SMB10 family of swivel
brackets. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
| DT7500SN-EU |
V-Plex DUAL TEC Motion Sensor |
| |
|
| Accessories |
|
| SMB10 |
Universal White Swivel Mount
Bracket (5 pack) |
| SMB10C |
Universal White Ceiling Mount
Bracket (5 pack) |
| SMB10T |
Universal White
Wall Mount Bracket with tamper switch
(5 pack) |
|
|
|
|
|
 |
|
|
|