|
|
MX8000 |
 |
 |
|
|
 |
 |
 |
Central Station Receiver The MX8000 is
Honeywell's latest, state-of-the-art Digital Central Station Receiver. Its
compact design allows up to 36 telephone lines to be connected to a single
receiver, providing the benefit of multiple receivers in one consolidated unit.
It also provides full support for AlarmNet security systems.
Additional savings can be realized using Honeywell's new receiver
linking feature, which allows up to three MX8000 Receivers to share a single
automation port and printer. It provides the benefit of expanding systems that
reach maximum capacity.
Service and expansion of the MX8000 is simple and fast thanks to
the easy-to-remove front service plate. Additionally, cards may be added or
removed while still powered up to avoid costly downtime. MX8000 users can keep
pace with the latest technology, since new software features and enhancements
are free and easily accessible on Honeywell's website. Features
-
Supports up to 12 line cards (tri-line*, long range radio or
single line)
-
Line card device information is stored in the master CPU
allowing for faster removal and replacement (hot swappable) of line
cards
-
On-board touchpad for manual operation and
programming
-
Easy-to-read four-line, 20-character display
-
LEDs indicate system operation and programming
-
Rack-mountable design
-
Modular configuration for easy replacement and
repair
-
Two rear SBUS connectors for receiver linking
-
Two serial ports
-
One parallel port
-
On-board piezo alert (programmable)
-
External annunciation with auxiliary form C dry contact relay
(programmable)
-
Supports both 120 and 240VAC installations at 60 and 50 Hz
operation
-
Line devices support Caller ID
-
Line devices are individually programmable for format priority
and ring parameters
-
Line devices support direct connect phone line
monitoring
-
MX8000-LRR Long Range Radio card supports AlarmNet “A”, “M”,
“C” and “I”
* Where the three lines operate independent of each
other. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| MX8000-1 |
Central Station Receiver with Single-Line Card |
| MX8000-3 |
Central Station Receiver with Tri-Line Card |
| MX8000-LC1 |
Single-Line Card |
| MX8000-LC3 |
Tri-Line Card |
| MX8000-LRR |
Long Range Radio Card |
| MX8000-CPU |
CPU, Power Supply and User Interface |
|
|
|
|
|
 |
|
|
|