Compass

 Ordering Information


WINDOWS® Network Downloader

PROGRAM FEATURES 

  • Simultaneously downloads from multiple workstations
  • Complete Account Change/History 
  • Seamless DOS Conversion
  • Advanced Error Check 
  • On-Screen Help Exclusive Panel Feature Search 
  • Unlimited System Templates 
  • Multiple User Definable Fields 

Access, program and control any Honeywell VISTA panel

Works with all Honeywell VISTA panels

Compass Downloader for Windows Software takes security system programming to a whole new level. Designed exclusively by Honeywell, this network compatible software provides a quick and easy method for planning, designing and communicating with the Control Panels. With Compass Downloader for Windows, you can also upload system programming that has been manually entered into the panel, or previously downloaded.

By using Compass Downloader for Windows, programming can be performed at the office prior to installation, or can be downloaded from a PC Laptop with a 4100SM Serial Module (where the control panel supports it).

Compass Downloader for Windows' menu-driven format makes it easy to learn and use!

Program Features
Change/History
The Compass change feature reviews all system changes initiated by the download operator within the current session. A complete record of system modifications and the history of an account is also available.

DOS Conversion
With Compass, DOS conversion is seamless. Compass makes a copy of the existing DOS database and converts it to the Windows format.

Error Check
Distinct technology incorporated into Compass guides you through system programming. To ensure proper panel set-up, an error checking feature monitors programming and provides on-screen error alerts.

Help
An on-screen help bar is displayed along the bottom of each screen for prompt assistance. Programming field numbers within each screen provide easy reference to the program sheet for installation and service.

Networkable
Completely network compatible, Compass is engineered to accommodate up to 255 users. Multiple users may access the program and download simultaneously. Compass runs on Peer-to-Peer and LAN based networks. Each workstation can support its own modem.

Search Engine
This new search engine allows quick and easy access to panel features. Simply type the desired feature name or the programming field number and the system will bring you directly to the appropriate screen, folder and feature location.

Templates
Unlimited templates allow for design of master accounts which result in a selection of options to expedite set-up.

User-definable fields
With user-definable fields, you have the option to customize your accounts screen. Gather and display the information most important to your company.

  • Recommended Minimum System Specifications & Requirements
  • Pentium or better PC compatible system
  • 16 Meg of RAM
  • 50 Meg hard drive space available
  • CD Rom Drive
  • Operates on Windows 3.x, 95, 98, NT or XP
  • Operates on any networked version of Microsoft® Windows


Ordering Information   Back to Top

Part No.  Description 

Compass Compass Downloader Version 1.5.2, CD
CIA/EU MODEM PC Modem for Compass Up-/Downloading
WATELCOCABLE Special cable for Compass direct connect


Product Literature   Back to Top
Product Search