Panels

VISTA controls panels are engineered to seamlessly integrate with Honeywell's full range of keypads, transmitters, sensors and individual fire components giving you the flexibility to create a customized solution at every stage of your customer’s needs. There is no need to install multiple systems you can have intrusion, fire, access control, long range radio, Internet alarm communications and CCTV in one flexible, upgradeable system. You’ll realize time and cost efficiencies for installations, training, system programming and inventory.

With VISTA you can expand any hardwired installation using the full range of Honeywell’s 5800 Series wireless devices, including remote controls with status feedback and the industry’s first complete line of residential and commercial-grade wireless smoke and heat detectors.

VISTA and 5800 wireless is a winning combination that will give you the opportunity to cross-sell valuable options while letting you experience the most flexible, convenient installations in the industry. VISTA also works with hardwired systems and Honeywell’s patented V-Plex polling loop technology.

Honeywell’s VISTA controls provide you and your customers more of what you both really want: simplified installations, powerful protection and attractive convenience features that make security simple. Whether you’re installing an entry-level residential security system or a high-end, integrated fire/burglary commercial security system, there’s a VISTA control available to meet your needs all from one familiar operating platform.

VISTA

VISTA-12 - Alarm Control panel – 6 to 38 zones

VISTA-48 - Alarm Control panel – 8 to 64 zones

VISTA-120 - Alarm Control panel – 9 to 128 zones

Product Search