C080 - Door controller for Galaxy Dimension
DCM module in compact plastic box
C081 - Door controller with PSU for Galaxy Dimension
MX04 - Galaxy MAX4 single door control unit
MX03-VRC - MAX3/ MAX4 Vandal Resistant Cover
MX03-ERH - MAX3/ MAX4 Extension Read Head
MX03-HP - MAX3/ MAX4 Hand Held Programmer
MX03-MP - MAX3/ MAX4 Mounting Plate
YX0-0001 - MAX card with magnetic stripe
YX0-0002 - MAX card
YX0-0004 - MAX keytag (black)
YX0-0007 - MAX RF programming module
YX0-0020 - ASK Proximity Keytag (grey)
C075 - Doorguard Interface
C086 - Card Reader Interface
026423.87 - Mifare Card Reader with keypad
026422.87 - Mifare Card Reader
|