NetAXS-123 Video Add-on Kit

 Ordering Information  Product Literature

NetAXS-123 Video Add-on

Adding video to your access control system doesn’t have to be difficult or expensive. The NetAXS-123 Video Add-on Kit allows you to bring video functionality to any NetAXS-123 panel. This gives you the capability to view live video and record video without investing in an NVR or DVR. Video recording is triggered by access control events that you define, so continuous recording is not needed. It’s an easy and affordable way to integrate video to verify your access control alarms and events.

NetAXS-123 with video is ideal for sites with one, two or three doors, and it’s scalable so you can add doors as your needs change. It offers a more advanced way to help you instantly confirm your access control events and alarms to help prevent losses.

You can view live video and retrieve and export stored video, and you can easily check in on your business anytime via the Internet Explorer web browser, without the need for special video playback or viewer software. And because video is recorded only when events occur, you don’t need expensive storage. NetAXS-123 is Simple. Scalable. Flexible. And now with video it’s even better.

System Highlights

  • No NVR or DVR required
  • Records video when events occur – reduces need for extensive storage
  • Retrieve and export stored video
  • View live video and record from up to three cameras
  • Monitor video from sites using the same NetAXS-123 web interface

Typical Applications

  • Pharmacies
  • Day care centres
  • Clinics


Ordering Information   Back to Top

Part No.  Description 

1 Door Solutions
NX1P NetAXS-123: One door, compact (plastic) enclosure – PoE or externally powered
NX2P NetAXS-123: Two door, compact (plastic) enclosure – PoE or externally powered
NX1MPS NetAXS-123: One door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/100-240 VAC input power supply and 12V, 7 AH battery.
NX2MPS NetAXS-123: Two door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/100-240 VAC input power supply and 12V, 7 AH battery.
NX3MPS NetAXS-123: Three door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/100-240 VAC input power supply and 12V, 7 AH battery.
   
Add-on Boards (for 2 and 3 door solutions)
NXD1 NetAXS-123: One door add-on board (adds 1 door to your existing 1-door system = 2 doors)
NXD2 NetAXS-123: Two door add-on board (adds 2 doors to your existing 1-door system = 3 doors)
   
Video Add-on Kit
NX123VIDE NetAXS-123 Video Add-on Kit – Global
Contains the following:
- Honeywell 64 GB USB memory stick, adapter cable and product CD
- Languages: English, Spanish, French, Italian, Dutch, Czech, Chinese, Arabic, Russian and Portuguese
   
Performance Series IP Cameras
HD44IPX Indoor, H.264, Day/Night, PAL - VGA
HD54IPX Indoor/Outdoor, H.264, Day/Night, PAL – VGA
HD55IPX Indoor/Outdoor HD 720p (1280x720), H.264, Day/Night, PAL
HD45IPX Indoor HD 720p (1280x720), H.264, Day/Night, PAL
   
equIP® IP Cameras
HD3MDIHX Indoor HD 720p, H.264, 3.3-12 mm VFAI, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL
HD4MDIHX Indoor/Outdoor HD 720p, H.264, 3.3-12 mm VFAI, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL
HCD5MIHX Box, HD 720p, H.264, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL
HD3MWIHX Indoor, Wide Dynamic 720p, H.264, 3.3-12 mm VFAI, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL
HD4MWIHX Indoor/Outdoor, Wide Dynamic 720p, H.264, 3.3-12 mm VFAI, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL
HCD5WIHX Box, Wide Dynamic 720p, H.264, True Day/Night, 24 VAC or PoE IEEE 802.3af, PAL


Product Literature   Back to Top

Download   
Product Search