The HRDPX16 Performance Series DVR offers a high ips recording rate combined
with a feature set comparable to many high-end embedded DVRs—but at a much lower
price!
HRDPX16 supports continuous, event, and combined continuous/event recording
and is configurable per channel. Upon detection of motion, HRDPX can
automatically boost the ips recording rate to capture additional details of the
scene. In addition to recording at a rate of up to 400 ips PAL, HRDPX16 supports
high-end capabilities such as Remote-View (app for Apple iPhone®) for remote
view of live video, user-friendly front panel control, mouse operation, IR
remote control, a Set-up Wizard for fast and easy DVR set-up, graphical search
engines to quickly find the video evidence, an internal DVD-RW and two USB ports
for copying evidence to portable media. Once video evidence is located, the user
can save video clips to the PC and/or to portable media such as a USB stick
using Remote Software. A viewer executable is included with each clip that
eliminates the need to install a viewer separately on the PC used to view the
clip.
HRDPX16 can be remotely accessed by system administrators and other DVR
clients using a PC via web browser or via the powerful Remote Software included
with each unit. The advanced feature set of the Remote Software allows the
administrator to configure, update, and operate the DVR from a central location.
The ability to configure the unit remotely and download software updates from a
central site saves time and money by reducing the need for periodic site visits.
System operators can have individual privileges enabled or denied for functions
such as live view, playback, backup, and PTZ control. E-mail notifications can
be set up to alert a system administrator of DVR operational status conditions
and site status notifications upon detection of motion or in the event of sensor
activity.
Market Opportunities Supporting an advanced feature set
and low pricing, HRDPX16 is ideal for a wide variety of surveillance
applications including government, retail, financial, warehouse, and educational
facilities. HRDPX16 is well suited to support applications requiring high image
per second recording such as law enforcement installations and capturing maximum
detail for building entrances and exits.
In addition to Remote Software, remote access using the web browser opens up
many new application possibilities for HRDPX16. Business owners on the move in
today’s highly mobile society can check up on their businesses from virtually
any location using a PC with a web browser and Internet
access. Features
- 16 looping video inputs
- 4 audio inputs, 1 audio output
- Continuous recording during playback and during transmitting to remote
site
- Mouse control via front panel
- Built-in DVD-RW drive and two USB 2.0 ports
- Records up to 400 images per second PAL
- PTZ dome control for a wide variety of protocols
- Remote-View iPhone app for remote access of live video
- Remote access through web browser and/or Remote Software, LAN/WAN
(internal NIC), and DSL (remote access software included)
- Self-diagnostics with automatic notification including hard disk drive
S.M.A.R.T. protocol
- Infrared remote control included
- Embedded Linux OS — OS embedded in flash
|