SmartPIT® is a smart protocol interface translator that is used as an
interface for ATM (automated teller machine), POS (point of sale)/ECR (electronic
cash register) or PTZ domes for Bossware and MAX protocol enabled systems such as
VideoBloX and MAXPRO-Net.
When SmartPIT is used with an ATM, it is a hardware/software interface between the ATM and the
DVR. SmartPIT extracts ATM receipt data and forwards it for storage to a
Honeywell DVR such as Rapid Eye™ Multi-Media or HRXD. By storing the transaction
data separately on the DVR as text data, it allows the operator to
seamlessly correlate video with the ATM receipt text data.
When SmartPIT is used with a POS/ECR system, it is a hardware/software interface between the POS/ECR and the DVR
and/or IDM. IDM is a next generation data monitoring plus data mining solution
that allows complete integration of transaction data with video from Honeywell
digital recorders and network digital recorders. As a POS/ECR interface,
an onsite customisable SmartDataFilter allows the installer to quickly
configure SmartPIT through a user-friendly GUI. The SmartDataFilter allows extraction
of POS text data from a variety of serial-based ECRs and
forwards it to a DVR or IDM. SmartPIT extracts receipt data from an ECR for
correlation to stored video of the transaction.
SmartPIT can also be used to interface IntelliBus™ enabled cameras such as ACUIX™ to existing VideoBloX and
MAXPRO-Net CPU systems. IntelliBus is a bidirectional protocol that allows
for user programmed features and settings in the PTZ dome
to be stored on a PC. Using a PC and a Web browser connection to SmartPIT, the remote
dome configuration can be saved or downloaded to a new camera. In
the event the dome is replaced, the same configuration can easily be uploaded
back to the dome. SmartPIT with IntelliBus also provides the ability to upgrade
a dome or group of domes with new firmware without taking the dome
off-line.
Market Opportunities In financial institutions, SmartPIT reduces
payment of fraudulent ATM
transaction claims by integrating the transaction detail with recorded
video of the person making the transaction. This creates a solid
evidence chain. In retail applications, SmartPIT allows for seamless integration
of recorded video and receipt data providing protection against
fraudulent claims, operator error, employee theft or fraud, and
shrinkage. Additionally, customers who recognise the value in remotely configuring,
saving and upgrading the settings of ACUIX PTZ cameras are an ideal
fit for SmartPIT. Features
- Interface for ATM text and Honeywell DVR
- Interface for POS/ECR text
- Interface for IDM software
- Customisable POS SmartDataFilter
- Front panel programming via LCD
- Web browser configuration via LAN
- Add ACUIX PTZ to VideoBloX and MAXPRO-Net systems
using IntelliBus
- Three software configurable ports
- Included accessory kit for ease of installation
|