Integrated Data Manager (IDM)

 Ordering Information  Product Literature

IDM

Honeywell’s Integrated Data Manager (IDM) is a next-generation transaction monitoring solution that enables complete integration of transaction data with the corresponding video from multiple sites via LAN/WAN or DSL. IDM is a true enterprise solution built around Microsoft’s latest .NET technology, allowing transaction monitoring for large-scale applications with hundreds of point-of-sale (POS) devices across multiple locations or small-scale, single applications.

Real time reporting enables IDM to generate fixed reports, power searches and daily summaries to pinpoint suspect activity in seconds. Fixed reports allow transaction data to be quickly filtered by specific search criteria. Reports can be created and exported in HTML format for viewing from any website, allowing corporate-wide, password-protected internet access to transaction data from anywhere in the world. Six power search fields: description, action code, clerk, register, modifier, and price - allow the user to customize reports to quickly define a search and find all matching incidents in the current data set.

The software is backward compatible with all Honeywell Video's transaction verification hardware and offers flexibility for single and multiple location integration. IDM supports one or more compatible Honeywell digital and enterprise class DVRs.

Features

  • Remote access to view and manipulate data and video via LAN/WAN or DSL
  • Transaction data from cash registers, ATMs, slot machines, weighing bridges, cash counters, online systems and more
  • Easy to use interface for setup and management
  • Single enterprise application
  • Real-time transaction reporting
  • Integration of single and multiple points of sale
  • Easy filtering of transaction data by search criteria
  • Text data displayed in a window, alongside the video, or overlaid onto the video (using Honeywell text inserters)
  • Six power searches for quick report customisation
  • Full integration with Honeywell compatible DVRs
  • Optional clip creation utility allows local and remote creation of video clips with audio


Ordering Information   Back to Top

Part No. 

Description 


HAIDME1PKG

Entry Level Package (1 Site, 1-4 Terminals)

HAIDME2T

Each Additional Terminal

Support

HAIDME1YSP

Basic Software Support and Maintenance

Server Hardware

HESRVRE

Enterprise DVR Server


Product Literature   Back to Top

Download   
Product Search