The Honeywell HCSP1 Surge Protector provides superior protection against voltage
spikes that can disable and permanently damage video equipment, including fixed
cameras and recorders, causing loss of important data. Designed primarily for use
with Honeywell surveillance systems, the HCSP1 Surge Protector is a necessary
component to any fixed camera system providing continuous critical data.
Power surges are sudden increases in the voltage that powers your security system.
These are common occurrences that normally go unnoticed, lasting only a fraction of a
second. Yet, the adverse effects can decrease the life of electronic equipment, cause
irreversible damage and cause interruption of service. While lightning is the most
obvious and causes the most damage, the utility company is constantly generating
irregular current resulting from overburdened power grids causing rolling surges as
power stations adjust to regulate voltage. Something as simple as turning on an air
conditioner can cause a surge in voltage. Honeywell’s HCSP1 can guard against
damaging surges and keep surveillance systems protected and operating smoothly.
Market Opportunities
The Honeywell HCSP1 surge protector is the most dependable and cost efficient
method to ensure video surveillance systems operate without interruption or damage
caused by voltage spikes. Complete integrated network protection is offered in this
essential system component. Costly service calls and down time can be virtually
eliminated with the easy-to-install Honeywell HCSP1 Surge Protector.
Features
Dependable protection for fixed cameras, recorders
and electronic surveillance equipment
Terminal strip connections for power
BNC connections for video
Single point grounding
Does not degrade video image
High-impact resistant housing
Three-Year Warranty
Lightweight (2 ounces)
Low-profile 3.86" H x 2.07" W x 1.4" D (9.8 cm x 5.26 cm x 3.55 cm)