The ACUIX™ ES PTZ dome features four housing configurations and four
integrated high-resolution, auto-focus cameras for virtually any application.
The indoor colour cameras are available with either an 18X zoom lens and 460 TVL
(PAL) of resolution or a fixed 2.8-10mm vari-focal auto-iris lens and 540 TVL of
resolution. The outdoor Wide Dynamic Range (WDR) and True Day/Night (TDN) models
feature 18X, 26X and 36X zoom lenses and up to 530 TVL PAL of resolution. The
quick and easy installation characteristics make the ACUIX™ ES the undisputed
first choice when a cost competitive, fully featured dome is required.
Like the ACUIX PTZ dome, the ACUIX ES PTZ dome uses Honeywell proprietary
technology that allows users to remotely upload firmware to all domes and
permits secure storage of all camera settings such as labels, presets, tours,
and privacy zones.
The ACUIX ES PTZ comes with many software features that increase performance
and make installation and operation easy. Privacy Zones allow a user to mask up
to 24 regions to ensure sensitive areas remain obscured (up to eight on screen
at once). Password protection prevents unauthorised users from changing system
settings. Standard options include UTP video and up to 8 dry contact inputs.
Multi-language menus are provided for English, French, German, Dutch, Italian,
Polish, Czech and Spanish.
Market Opportunities The combination of Honeywell
technology, advanced video processing, and low-profile design makes ACUIX™ ES
ideally suited for retail, banking and finance, healthcare, schools and
campuses, and anywhere detailed surveillance is essential. Highly reliable,
ACUIX™ ES offers world-class performance and seamless system
integration. Features - PTZ Version
- 18X, 26X and 36X, 530 TVL, 128X Wide Dynamic Range (WDR), True Day/Night
- 18X Colour, 460 TVL
- Remote firmware updates
- Secure back-up of all camera settings
- Up-the-Coax control
- UTP video output available
- 2 dry contact inputs standard and 8 available as an option
- Up to 64 user-defined presets
- 3 preset tours of up to 24 presets each
- Up to 24 privacy zones (up to 8 on screen at once)
- Password protection prevents unauthorised users from altering system
settings
- Built-in surge and lightning protection
- Menus are provided for English, French, German, Dutch, Italian, Polish,
Spanish and Czech
Features - Fixed Version
- 1/3" Sony Interline CCD
- Super high resolution colour: 540 TVL
- Indoor in-ceiling and Surface/Pendant mount housings
- Easy to use 'cable management' housing design
- 2.8-10 mm (F1.3) aspherical Vari-focal Auto Iris lens
- Local video output for set-up - Service/monitor cable is included
- 2-D axis gimbal
- Line Lock with phase adjustment (24 VAC)
- Dual 12 VDC/24 VAC voltage
|