HD40X Performance Series

 Ordering Information  Product Literature  Advertisement

HD40XOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HD40X is an indoor dome providing a versatile, cost-effective, integrated surveillance solution. A high-quality 1/3" Sony CCD sensor and a precision lens are all packaged within this sleek, compact housing. The integrated housing protects the camera from dust and dirt. The visually appealing low profile design blends with its surroundings, making the HD40X the obvious choice for architecturally sensitive installations. The HD40X incorporates a 1/3" CCD that offers 380 TV lines of crisp, clear horizontal resolution. The cameras come equipped with a built-in fixed lens (f=3.8 mm) and a 3-D axis gimbal that is capable of 360° of pan, 180° of tilt and 360° of horizontal rotation.

 The HD40X installs quickly and easily. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The HD40X is designed for use in challenging environments, easy to install and offer the flexibility of mounting on a wall or ceiling.

Market Opportunities
The HD40X is a cost effective surveillance solution for applications that experience changing light conditions throughout the day. The HD40X offers a simple yet solid design that provides optimum performance indoor applications including lobbies, commercial, residential, foyers, hotel lobbies – anywhere surveillance must be discreet.

Features

  • Standard resolution color: 380 TVL - 1/3" Sony Super HAD CCD
  • Built-in fixed lens (f=3.8 mm)
  • ABS housing and Acrylic dome
  • Surface mount enclosure, ceiling or wall
  • Auto White Balance
  • 3-D axis gimbal
  • Two-conductor pigtail is standard for connection to barrel connector
  • 12 VDC Input


Ordering Information   Back to Top

Part No.  Description 

HD40X 1/3" CCD Standard Resolution Indoor Dome Camera, 380 TVL, Fixed 3.8 mm, 12 VDC PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Outperform ADOutperform
View as PDF  Advertisement
Product Search