HD60X Performance Series

 Ordering Information  Product Literature  Advertisement

HD60XOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.  

The HD60X is a day/night camera that switches from colour to black and white mode depending upon available light. The HD60X incorporates a 1/3" CCD that offers 380 TV lines of crisp, clear horizontal resolution. The cameras come equipped with 24 integrated LEDs, a built-in fixed lens (f=4.0 mm) and a 3-D axis gimbal that is capable of 360° of pan, 180° of tilt and 360° of horizontal rotation. In addition, the lens is separated from the LEDs by a boot mechanism which eliminates internal IR glare.

 The HD60X integrates a camera, lens and LEDs into a one piece compact unit which can be ceiling or wall mounted for fast and easy installation. It is attractive and unobtrusive yet provides a crime-deterring presence round-the-clock with its excellent low light imaging protection. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. It also features a video out port for easy focus. The HD60X is designed for use in challenging environments.

Market Opportunities
The HD60X is a cost effective surveillance solution for applications that experience changing light conditions throughout the day. The HD60X offers a simple yet solid design that provides optimum performance for all indoor applications including lobbies, schools, commercial, residential or hotel lobbies – anywhere surveillance must be discreet.

Features

  • Standard resolution colour: 380 TVL - 1/3" Sony Super HAD CCD
  • Day/night with 24 LEDs
  • Built-in fixed lens (f=4.0 mm)
  • ABS dome and acrylic housing
  • Photocell-controlled and powered by an array of 20 high-efficiency LEDs (850 nm)
  • User-friendly design for easy access and adjustment of camera settings
  • Even distribution IR for optimal image capture
  • Total effectiveness in zero lux environments
  • IR LED visible range of 50 ft. (15m)
  • 3-D axis gimbal
  • Video out port for setup
  • Two-conductor pigtail is standard for connection to barrel connector


Ordering Information   Back to Top

Part No.  Description 

HD60X 1/3" CCD Integrated Day/Night Standard Resolution IR Fixed Mini Dome Camera, 380 TVL, 24 LEDs, Fixed 4.0 mm, 12 VDC PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search