|
|
HD61X Performance Series |
 |
 |
|
|
 |
 |
 |
Our new Performance camera range includes indoor, outdoor and low light
cameras, high performing IR bullet cameras and mini-domes that are competitively
priced, easy to install and even easier to use. These cameras offer sharper
image quality so you see every detail when it counts.
The HD61X is a day/night indoor mini-dome camera that switches from
colour to black and white mode depending upon available light. The HD61X
incorporates a 1/3" CCD that offers 380 TV lines of crisp, clear horizontal
resolution. The camera comes equipped with 20 integrated LEDs and a built-in 4-9
mm IR corrected aspherical Vari-focal Manual Iris lens for increased optical
versatility and no focus shift when the camera switches from day to night mode.
The 3-D axis gimbal allows versatile positioning and instant centering of the
video image. In addition, the lens is separated from the LEDs by an IR boot
mechanism which eliminates internal IR glare.
The HD61X installs quickly and easily. It
comes standard with a two-conductor pigtail that connects to the barrel
connector so there is no need to cut wires during installation. It also features
a video out port for easy focus. The HD61X is designed for use indoors, mounted
directly to a ceiling or wall.
Market Opportunities The HD61X is a cost
effective surveillance solution for applications that experience changing light
conditions throughout the day. The HD61X offers a simple yet solid design that
provides optimum performance for all indoor applications including schools,
colleges, universities, hospitals and commercial sites. Features
- Standard resolution colour: 380 TVL - 1/3" Sony Super
HAD CCD
- Day/night with 20 LEDs
- Photocell-controlled and powered by an array of 20
high-efficiency LEDs (850 nm)
- Photocell-controlled on/off switching of infrared
illumination
- Built-in 4-9 IR corrected aspherical Vari-focal
Manual Iris lens
- On screen display menu for easy setup of camera
- Even distribution IR for optimal image capture
- Total effectiveness in zero lux environments
- IR LED visible range of ~65 ft. (20m)
- 3-D axis gimbal
- Video out port for setup
- Two-conductor pigtail is standard for connection to barrel
connector
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| HD61X |
1/3" CCD Integrated Day/Night Standard Resolution IR Vandal Resistant Dome
Camera, 380 TVL, 20 LEDs, 4-9 mm VFMI Lens, 12 VDC PAL |
|
|
|
|
|
 |
|
|
|