Honeywell’s HD3CX
indoor color dome camera encompasses the latest in colour Digital Signal Processing (DSP) technology.
The standard resolution HD3CX integrates a camera and lens into
a single piece, tamper proof, compact unit that can be surface or
flush mounted for fast and easy installation. It is attractive and
unobtrusive yet provides a crime-deterring presence round-the-clock with its excellent low light imaging
protection. The compact surface mount or flush one-piece
mount design
allows for fast, easy installation and a wall/pendant mount kit is available in
off white for inconspicuous installation in virtually any
application. The housing is designed to easily mount directly to a ceiling
or wall, and a 4S adapter plate is supplied with the unit for mounting
over an electric box. A service/monitor cable is also included
for easy on-site adjustments.
The HD3CX incorporates a 1/3" CCD, offering 350 TV lines of crisp, clear
horizontal resolution with a minimum illumination of 0.2 lux. The HD3CX Series
comes equipped with a 2.8 – 10 mm (F1.3) Vari-focal Auto Iris lens to cover a
wide range of viewing angles. Picture adjustment after installation is easy with
the 3-D axis gimbal that is capable of 360° of pan, 180° of tilt and 360° of
horizontal rotation. The HD3CX also features a tamper resistant lockable cover
and a 'cable management' housing design for installations requiring the video
and power connectors to be contained within the housing base.
The HD3CX accepts either 12 VDC or 24 VAC (auto sensing) for proper operation
and flexible installation. The Backlight Compensation (BLC) and Auto Tracking
White Balance (ATW) ensure crisp colour images in dark or backlit environments
such as windows and doorways. The Automatic Gain Control (AGC) feature increases
the signal strength from the camera when scene lighting is low, keeping the
picture sharp and viewable at all times.
Market Opportunities The cost effective HD3CX sets
a new standard in high quality indoor surveillance. Standard resolution picture
quality, attractive cosmetic appearance, true colour reproduction and excellent
low light performance make the HD3CX dome camera the ideal solution for a wide
range of applications such as retail, casinos, banks, shopping centres, residential
applications or hotel lobbies - anywhere surveillance must be
discreet. Features
- 1/3" Sony Interline CCD
- Standard resolution colour: 350 TV lines
- Single model for surface mount and recessed ceiling applications, 4S
adapter plate also supplied
- Tamper resistant dome offers secure installation
- Polycarbonate housing and dome
- Easy to use 'cable management' housing design
- Clear dome with liner for discretion with no light loss
- 2.8 – 10 mm (F1.3) Aspherical Vari-focal Auto Iris lens
- Local video output for setup
- 3D - axis gimbal
- Line Lock with phase adjustment (24 VAC)
- Dual 12 VDC/24 VAC voltage
- Pendant and wall mount kit available
|