HD3MDIPX - 720P TDN Indoor Fixed Mini-Dome Network Camera

 Ordering Information  Product Literature

HD3MDIP

Honeywell’s latest addition to the EQUIP® Series of IP-based products, the HD3MDIPX is a high definition, True Day/Night indoor fixed mini-dome camera engineered to provide extremely crisp images at minimal bandwidth. The HD3MDIPX provides 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The ¼" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions.

The compact, one piece design provides fast and easy installation in any application. The camera comes complete with surface and flush mounting options (compatible with a 4S electrical box) and an optional wall/pendant mount kit is available.

In addition to the low light colour performance, the camera will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low light surveillance with exceptional monochrome images.

A 3-D axis gimbal capable of 360° of pan, 180° of tilt and 360° of horizontal rotation simplifies mechanical camera adjustment. The Vari-focal Auto Iris lens allows the field of view to be adjusted to suit the scene requirements, and an onboard analogue output allows the installer to connect a local test monitor while adjusting the scene.

A powerful and intuitive Web Client allows fine tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR set-up utilities.

The HD3MDIPX supports dual video streams and multiple compression formats with rates up to 25 frames per second (PAL). The digital compression parameters for the two video streams are independently configurable. A third analogue stream can be utilised as a back-up, for local viewing or when retrofitting onto an existing analogue input DVR or encoder (full resolution not available).

With built-in low current Power over Ethernet (IEEE 802.3af), Class 1, power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE switching does not exist, the unit can also be powered directly from 24 VAC.

Market Opportunities
HD3MDIPX is perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analogue cameras, yet with similar bandwidth requirements, HD3MDIPX can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Features

  • Outstanding image quality, 720p (1280 X 720) resolution
  • 25 fps (PAL) progressive scan
  • True Day/Night, 3.3-12 mm VFAI lens with removable IR cut filter
  • Camera tamper detection
  • Video motion detection
  • Wall/pendant mount kit available
  • Selectable compression formats
  • Dual digital video streams simultaneously, independently configurable
  • Remote firmware update
  • Supports both dynamic and static IP address assignment
  • Single model for surface mount and recessed ceiling applications, 4S adapter plate also supplied
  • Includes advanced IP locator software to make system set-up easy
  • Web server for remote set-up of camera video and network parameters
  • Choice of 24 VAC or PoE IEEE 802.3af class 1 power inputs
  • Supports input and output alarm contacts
  • Supports bidirectional audio


Ordering Information   Back to Top

Part No.  Description 

HD3MDIPX Network True Day/Night, 1/4" Progressive Scan, CMOS, 720p Resolution Camera, 3.3-12 mm VFAI, 24 VAC or PoE IEEE 802.3af, PAL


Product Literature   Back to Top

Download   
Product Search