Honeywell’s HD4CHX is a vandal resistant fixed dome camera that is perfect
for indoor and outdoor applications. Loaded with high performance features, the
HD4CHX integrates a camera and lens into a single, vandal resistant, compact
unit that is easy to install. The rugged scratch-resistant 3.5 mm thick
polycarbonate construction can withstand heavy external impacts. In addition,
the housing incorporates a new vent that prevents any condensation from forming
inside the housing. This innovative camera, with waterproof properties, meets
IP66 standards for critical outdoor installations. It comes completely assembled
and is designed to mount directly to a ceiling, wall, or to a 4S (using the
supplied adapter plate), single, or double electrical box. The unit also comes
with a pan/tilt/rotation mechanism and a second video service cable for simple
camera adjustments.
This latest addition to Honeywell’s 4” mini-dome series responds to the need
for a completely integrated, high resolution camera with the widest lens
configuration on the market today. The HD4CHX incorporates a 1/3" CCD that
offers 540 TV lines of crisp, clear horizontal resolution and a built-in 2.8-10
mm (F1.3) Vari-focal Auto Iris lens to cover a wide range of viewing angles. The
HD4CHX accepts both 12 VDC and 24 VAC (auto-sensing). Installing this dome lets
you meet all of your application requirements with one high-performing,
competitively-priced camera.
Market Opportunities The HD4CHX is the ideal solution
for a wide range of surveillance applications. The compact, one-piece design
allows for fast, easy installation in commercial, government, school,
professional, and any other quality-sensitive, high-risk environment such as
prisons, airports and train stations. Features
- 1/3" Sony HAD CCD™
- High resolution colour: 540 TVL
- Vandal resistant aluminium alloy housing with polycarbonate dome
- Built-in vent for use in various weather conditions
- Single model instantly converts to flush or surface mount
- Local video output for set-up
- 3-D axis gimbal
- One power connection self-configures to either 12 VDC or 24 VAC. AC line
lock standard with all cameras in 24 VAC operation
- Pendant and wall mount kits available
|