HD50X Performance Series

 Ordering Information  Product Literature  Advertisement

HD50XOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HD50X is a rugged indoor/outdoor fixed mini-dome camera. The high-impact dome housing is vandal resistant and weather tight. The integrated housing protects the camera from dust, dirt and water as well as physical harm from strong external impacts (for example, sledgehammers). The visually appealing low profile design blends with its surroundings, making the HD50X the obvious choice for architecturally sensitive installations. The HD50X incorporates a 1/3" CCD that offers 530 TV lines of crisp, clear horizontal resolution. The cameras come equipped with a built-in fixed lens (f=3.8 mm) and a 3-D axis gimbal that is capable of 360° of pan, 180° of tilt and 360° of horizontal rotation.

 The HD50X installs quickly and easily. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. The HD50X is designed for use in challenging environments. It is IP66 rated for outdoor installations, but can also be installed indoors, mounted directly to a ceiling or wall.

Market Opportunities
The HD50X is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HD50X offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks and driveways.

Features

  • Super high resolution colour: 530 TVL - 1/3" Sony Super HAD CCD
  • Built-in fixed lens (f=3.8 mm)
  • Surface mount enclosure, indoors or outdoors
  • Auto White Balance
  • Vandal-proof and weather resistant housing with IP66 rating
  • 3-D axis gimbal
  • Two-conductor pigtail is standard for connection to barrel connector
  • 12 VDC Input


Ordering Information   Back to Top

Part No.  Description 

HD50X 1/3" CCD Vandal Resistant Dome Camera, 530 TVL, Fixed 3.8 mm, 12 VDC PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search