HD51X Performance Series

 Ordering Information  Product Literature  Advertisement

HD51XOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HD51X is a rugged dome camera incorporating a 1/3" CCD that offers 550 TV lines of crisp, clear horizontal resolution. The camera comes equipped with a built-in 4-9 mm Vari-focal Auto Iris lens for increased optical versatility. The 3-D axis gimbal allows versatile positioning and instant centering of the video image.

The HD51X installs quickly and easily. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. It also features a video out port for easy focus. The HD51X is designed for use in challenging environments. It is IP66 rated for outdoor installations, but can also be installed indoors, mounted directly to a ceiling or wall.

Market Opportunities
The HD51X is a cost effective surveillance solution for applications that experience changing light conditions throughout the day. The HD51X offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including schools, colleges, universities, hospitals, commercial sites, industrial parks, airports, gated entrances, foyers, loading docks and driveways.

Features

  • Super high resolution colour: 550 TVL - 1/3 Sony Super HAD CCD
  • Built-in 4-9 Vari-focal Auto Iris lens
  • User-friendly design for easy access and adjustment of camera settings
  • Vandal-proof and weather resistant housing with IP66 rating
  • 3-D axis gimbal
  • AGC, BLC, flickerless (On/Off)
  • Auto White Balance
  • Video out port for setup
  • Two-conductor pigtail is standard for connection to barrel connector
  • 12 VDC Input


Ordering Information   Back to Top

Part No.  Description 

HD51X 1/3" CCD Super High Resolution Vandal Resistant Dome Camera, 550 TVL, 4-9 mm VFAI Lens, 12 VDC PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search