Our new Performance camera range includes indoor, outdoor and low light
cameras, high performing IR bullet cameras and mini-domes that are competitively
priced, easy to install and even easier to use. These cameras offer sharper
image quality so you see every detail when it counts.
The HD70X is a day/night camera that switches from colour to black
and white mode depending upon available light. The HD70X incorporates a 1/3" CCD
that offers 550 TV lines of crisp, clear horizontal resolution. The camera comes
equipped with 24 integrated LEDs, a built-in fixed lens (f=4.0 mm) and a 3-D
axis gimbal that is capable of 360° of pan, 180° of tilt and 360° of horizontal
rotation. In addition, the lens is separated from the LEDs by a boot mechanism
which eliminates internal IR glare.
The HD70X installs quickly and easily. It comes standard with a
two-conductor pigtail that connects to the barrel connector so there is no need
to cut wires during installation. It also features a video out port for easy
focus. The HD70X is designed for use in challenging environments. It is IP66
rated for outdoor installations, but can also be installed indoors, mounted
directly to a ceiling or wall.
Market Opportunities The HD70X is a cost
effective surveillance solution for applications that experience changing light
conditions throughout the day. The HD70X offers a simple yet solid design that
provides optimum performance for both indoor and outdoor applications including
lobbies, atriums, vestibules, gated entrances, foyers, loading docks and
driveways. Features
- Super high resolution colour: 550 TVL - 1/3" Sony
Super HAD CCD
- Day/night with 24 LEDs
- Built-in fixed lens (f=4.0 mm)
- User-friendly design for easy access and adjustment
of camera settings
- Even distribution IR for optimal image capture
- Total effectiveness in zero lux environments
- IR LED visible range of 50 ft. (15m)
- Vandal-proof and weather resistant housing with IP66
rating
- 3-D axis gimbal
- Video out port for setup
- Two-conductor pigtail is standard for connection to barrel
connector
|