HD73X Performance Series

 Ordering Information  Product Literature  Advertisement

HD73XOur new Performance camera range includes indoor, outdoor and low light cameras, high performing IR bullet cameras and mini-domes that are competitively priced, easy to install and even easier to use. These cameras offer sharper image quality so you see every detail when it counts.

The HD73X is a true day/night rugged dome camera with 20 integrated LEDs that switches from colour to black and white mode. A mechanical IR cut filter within the camera switches capturing perfect colour pictures by day and clear black and white images at night. The HD73X incorporates a 1/3" CCD that offers 530 TV lines of crisp, clear horizontal resolution. The camera comes equipped with 20 integrated LEDs and a built-in 3.8-9.5 mm IR corrected aspherical Vari-focal Auto Iris lens for increased optical versatility and no focus shift when the camera switches from day to night mode. The 3-D axis gimbal allows versatile positioning and instant centering of the video image. In addition, the lens is separated from the LEDs by an IR boot mechanism which eliminates internal IR glare.

The HD73X installs quickly and easily. It comes standard with a two-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. It also features a video out port for easy focus. The HD73X is designed for use in challenging environments. It is IP66 rated for outdoor installations, but is ideal for indoors installations as well, mounting directly to a ceiling or wall.

Market Opportunities
The HD73X is a cost effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. The HD73X offers a simple yet solid design that provides optimum performance for both indoor and outdoor applications including schools, colleges, universities, hospitals, commercial sites, industrial parks, airports, gated entrances, foyers, loading docks and driveways.

Features

  • Super high resolution colour: 530 TVL - 1/3" Sony Super HAD CCD
  • True Day/night with 20 LEDs
  • Photocell-controlled and powered by an array of 20 high-efficiency LEDs (850 nm)
  • Photocell-controlled on/off switching of infrared illumination
  • Built-in 3.8-9.5 IR corrected aspherical Vari-focal Auto Iris lens
  • Auto-iris lens to prevent overexposure and infrared “white out”
  • User-friendly design for easy access and adjustment of camera settings
  • Even distribution IR for optimal image capture
  • Total effectiveness in zero lux environments
  • IR LED visible range of ~65 ft. (20m)
  • Vandal-proof and weather resistant housing with IP66 rating
  • 3-D axis gimbal
  • Video out port for setup
  • Two-conductor pigtail is standard for connection to barrel connector


Ordering Information   Back to Top

Part No.  Description 

HD73X 1/3" CCD Integrated True Day/Night Super High Resolution IR Vandal Resistant Dome Camera, 530 TVL, 20 LEDs, 3.8-9.5 mm VFAI Lens, 12 VDC PAL


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Performance Series - Sign of ValuePerformance Series - Sign of Value
View as PDF  Advertisement
Product Search