Honeywell’s HD4UX is the ideal camera for environments with high contrast and
changing light conditions. Using the Digital Pixel System® (DPS) Sensor Technology,
light photons are converted from analogue to a digital format within each pixel
immediately after the image is captured. Even in high contrast lighting conditions, the
HD4UX delivers higher quality images and significantly better dynamic range (>100 dB)
than conventional CCD cameras.
The HD4UX uses a removable infrared (IR) cut filter in colour mode and an optical
low-pass filter (OLPF) in black and white mode, guaranteeing optimal image quality at
any time of day. The HD4UX also comes with a one-button camera set-up lever control
to access the on-screen display menu. Seven wide dynamic presets allow quick and
easy set-up for various applications such as ATMs, loading bays, lobbies, and scenes
with intense glare from spotlights or car headlights.
This rugged integrated camera system is loaded with high performance features and
is easy to install. With solid die-cast aluminium housing and a scratch-resistant
3.5 mm-thick clear polycarbonate dome cover and dome liner, this unit can withstand
heavy external impacts and is IP66 rated for safe outdoor installations. The compact
surface mount design allows for fast, easy installation to a ceiling or wall. A 4S adapter
plate for mounting over an electrical box is supplied with the unit. A service/monitor
cable is included for easy on-site adjustments, and a wall mount kit can be ordered,
if needed.
Market Opportunities
The HD4UX True Day/Night Series camera is designed for cost effective installations
that require the highest image quality possible, where light conditions are less than
optimal, including locations where high contrast and variable light conditions exist.
This provides optimum performance for both indoor and outdoor applications including
banks, lobbies, atriums, vestibules, gated entrances, foyers, loading bays, port security
and parking garages. Features
- 1/3" Ultra Wide Dynamic DPS imager
- 540 TV lines of resolution
- 32-bit digital processing
- 7 Wide Dynamic presets for easy
set up and camera configuration
- Dynamic range: 102 dB typical/
120 dB max – 100 to 200 times greater
than conventional CCD cameras
- 12 VDC/24 VAC with line lock
- 3-D axis gimbal bracket
- Higher frame rates – 50 fps
progressive video capture for sharp
image definition in all lighting
conditions
- 0.4 lux @ F1.4 for true colour
representation in daytime and black
and white at night
- Local video output for set-up
- Vandal resistant aluminium alloy housing
with polycarbonate dome
|